Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

Vishay Sfernice 

The Sfernice name has been well known throughout Europe and beyond for many years. Today, Vishay Sfernice products include resistors, variable resistors, and motion transducers. They include both standard and custom-designed components, and are used in a wide variety of applications in many market sectors.

Vishay Sfernice products include fixed resistors in wirewound, metal film, thick film, and thin film technologies, as well as a significant range of variable resistors. The variable product range is extensive and encompasses variable resistors and motion transducers, many of which are approved to CECC/UTE/NF or MIL specifications. Cermet and conductive plastic technologies are deployed, and single- or multi-turn styles are offered. The range of motion transducers includes single-turn, rotational, and linear, and these products are used in military, aerospace, automotive, off-road, medical, measurement, robotics, nuclear, and general industrial applications. For applications in harsh environments requiring a very long life and a great number of cycles, our product line-up includes a family of non-contacting devices using Hall effect technology.

Vishay Sfernice long-life panel potentiometers, offering lifetimes from 500,000 to 2 million cycles, increase reliability in critical applications, reduce the need for replacement parts, and lower maintenance costs. Vishay Sfernice also offers a wide range of power thick film resistors that can be mounted on heatsinks or PCBs. Their available power dissipation ranges from 5 W to upwards of 800 W. These products typically exhibit a high power-to-volume/weight ratio, no inductance, low tolerance, wide ohmic range, and high overload capabilities. High-reliability components are a key feature of the Vishay Sfernice product line. Techniques developed to manufacture these components are jointly evaluated by the National Space Study Center (CNES) and ESA/SCC. The devices undergo stringent testing both during and after manufacturing.


Products

   Resistors, Variable – Potentiometers
   Resistors, Linear
   Resistors, Variable – Rheostats
   Resistors, Variable – Trimmers
   Sensors


Back to Brands

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links
Trade Shows