Searching . . .
About VishayAwardsBrandsCareersContactsEthicsInvestor RelationsProduct NewsTerms and ConditionsTrade Shows

Vishay Vitramon 

Vishay Vitramon, part of Vishay since 1994, produces surface-mount multilayer ceramic capacitors (MLCCs) in 12 industry-standard footprint sizes and using eight different dielectric materials. Voltage ratings range from 6.3 V to 3000 V, with maximum operating temperature ratings up to 175° C.

Beyond commodity applications, Vishay Vitramon capacitors provide the high quality level and proven reliability required by demanding industrial, automotive, medical, and military applications. Added-value devices include capacitors specially designed to prevent surface arc-over in high-voltage applications, capacitors designed for board-flex sensitive applications, and special non-magnetic capacitors. Vishay Vitramon also offers a line of surface-mount chip antennas.


Products

   Capacitors – MLCCs for Basic Commodity Applications
   Capacitors – MLCCs for Commercial Applications
   Capacitors – MLCCs for Automotive Applications
   Capacitors – MLCCs for High Reliability and Military/Aerospace Applications
   Capacitors – MLCCs for Surface Arc-Over Prevention in High Voltage Applications
   Capacitors – MLCCs for Board-Flex Sensitive Applications (open mode design and polymer)
   Capacitors – MLCCs for Non-Magnetic Applications
   Capacitors – Chip Antenna
   Capacitors – Ceramic


Back to Brands

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links
Trade Shows