| Denex #3 |  | Used in laboratory and transducer applications where low creep is desired. |
| Epoxylite 813 |  | Similar to GA-61 but serviceable to higher temperatures. |
| EPY-150 |  | Room temperature curing exopy packaged in convenient bi-packs. |
| EPY-500 |  | Two part, heat curing epoxy adhesive yielding thin glue lines in convenient bi-pak packaging. |
| GC Cement |  | For bonding free-filament strain gages on low-TCE materials. |
| H Cement |  | For bonding free-filament strain gages on metals. |
| M-Bond 200 |  | Most widely used general-purpose adhesive. Easiest to handle. Fast room-temperature curing. |
| M-Bond 300 |  | Used only when low-temperature cures are necessary. |
| M-Bond 450 |  | High-performance adhesive for transducer applications. |
| M-Bond 600 |  | Similar to 610, but faster curing. Can be cured at lower temperature than 610. |
| M-Bond 610 |  | Used primarily in applications over wide temperature range. Widely used in transducer gaging. Elevated-temperature curing. |
| M-Bond GA-2 |  | Adhesive primarily used on very rough or irregular surfaces. Cures at room temperature. |
| P Adhesive |  | Excellent for long term, high temperature use. |
| PBX Cement |  | For bonding free-filament strain gages on metals. |
| QA-500 |  | Strain gage adhesive |
| Sauereisen DKS-8 |  | For bonding free element gages on metals. |
| Series | Description |