Searching . . .

Analog switches and multiplexers - 16:1

Part number
Configuration
Single Supply Min (V)
Single Supply Max (V)
Dual Supply Min (V)
Dual Supply Max (V)
On-resistance
Voltage Rating
Is off Max (nA)
ton Max (ns)
Qinj Typ (pC)
Xtalk & OIRR (dB)
Package
CS (on) pf
CS (off)
(pF)
-3db Bandwidth
Applications
info
16:1 x 1 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 PLCC-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 LCC-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 Ceramic DIP-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 Plastic DIP-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 SO-28 (Wide) Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 5 22 60.0 +/-15 Ceramic DIP-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 5 22 60.0 +/-15 SO-28 (Wide) Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 5 22 60.0 +/-15 LCC-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 5 22 60.0 +/-15 PLCC-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 5 22 60.0 +/-15 Plastic DIP-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 12 44 5 20 170.0 +/-15 1 250.0 1.0 -85.0 PLCC-28 38 3 114 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 12 44 5 20 170.0 +/-15 1 250.0 1.0 -85.0 TSSOP-28 38 3 114 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 12 44 5 20 170.0 +/-15 1 250.0 1.0 -85.0 SO-28 (Wide) 38 3 114 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1, 300 MHz 7.5 18 90.0 +15 10 300.0 -35.0 -70.0 Plastic DIP-28
info
16:1 x 1, 300 MHz 7.5 18 90.0 +15 10 300.0 -35.0 -70.0 Sidebraze DIP-28
info
16:1 x 1, 300 MHz 7.5 18 90.0 +15 10 300.0 -35.0 -100.0 PLCC-44
info
16:1 x 1, 300 MHz 7.5 18 90.0 +15 10 300.0 -35.0 -100.0 Cerquad-44