VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Analog switches and multiplexers> above 12V>SPST (34 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (53):
  Markings (3)
  Package Drawing (20)
  Pad Guidlines (7)
  Reel Info (1)
  Reliability Data (14)
  Tape Info (8)
Press Releases
Analog switches and multiplexers: above 12V - SPST
BrandVishay Siliconix

All 34 datasheets shown.
SeriesConfigurationSingle Supply Min (V)Single Supply Max (V)Dual Supply Min (V)Dual Supply Max (V)On-resistanceVoltage RatingIs off Max (nA)ton Max (ns)Qinj Typ (pC)Xtalk & OIRR (dB)PackageCS (on) pfCS (off) pf-3db Bandwidth
DG417BinfoSPST x 1, NC133672225+/-150.25894-87Ceramic DIP-8
MSOP-8
Plastic DIP-8
SO-8 (Narrow) AS
DG447infoSPST x 1, NC123672225+/-1511302TSOP-63019
DG417infoSPST x 1, NC133672235+/-150.2517560-60Ceramic DIP-8
Plastic DIP-8
SO-8 (Narrow) AS
DG467infoSPST x 1, NC12367229+/-15114021TSOP-6000
DG448infoSPST x 1, NO123672225+/-1511302TSOP-63019
DG418infoSPST x 1, NO133672235+/-150.2517560-60Ceramic DIP-8
Plastic DIP-8
SO-8 (Narrow) AS
DG418BinfoSPST x 1, NO133672235+/-150.25894-87Ceramic DIP-8
MSOP-8
Plastic DIP-8
SO-8 (Narrow) AS
DG468infoSPST x 1, NO12367229+/-15114021TSOP-6000
DG381A_MILinfoSPST x 2, NC133672250+/-15130010-80Ceramic DIP-14
DG381BinfoSPST x 2, NC133672250+/-15515010-80Plastic DIP-14
DG200A_MILinfoSPST x 2, NC133672270+/-152100010-75Ceramic DIP-14
Sidebraze DIP-14
TO-100-10 (Metal Can)
DG200BinfoSPST x 2, NC133672285+/-15210001-75Plastic DIP-14
DG401infoSPST x 2, NO133672245+/-150.515060-72Ceramic DIP-16
LCC-20
Plastic DIP-16
DG401BinfoSPST x 2, NO133672245+/-150.515060-90Plastic DIP-16
SO-16 (Narrow) AS
DG300A_MILinfoSPST x 2, NO133672250+/-1513008-80Ceramic DIP-14
Sidebraze DIP-14
TO-100-10 (Metal Can)
DG300BinfoSPST x 2, NO133672250+/-1551508-80Plastic DIP-14
DG304A_MILinfoSPST x 2, NO133672250+/-1512508-50Ceramic DIP-14
Sidebraze DIP-14
TO-100-10 (Metal Can)
DG304BinfoSPST x 2, NO133672250+/-15511030-80Plastic DIP-14
DG641infoSPST x 4, 500 MHz1018101515+15/-31070-19-80Plastic DIP-16
SO-16 (Narrow) AS
DG611infoSPST x 4, 500 MHz1018101545+15/-30.25354-100Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG612infoCeramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG540infoSPST x 4, 500 MHz1018101560+15/-31070-25-90PLCC-20
Plastic DIP-20
Sidebraze DIP-20
DG541info130-70Plastic DIP-16
SO-16 (Narrow) AS
Sidebraze DIP-16
DG413infoSPST x 4, Comp133672235+/-150.251755-68Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG413HSinfoSPST x 4, Comp133672235+/-15510522-90Ceramic DIP-16
LCC-20
Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG213infoSPST x 4, Comp133672260+/-150.51301-70Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG453infoSPST x 4, Comp12365228.1+/-150.511848-85SO-16 (Narrow) AS103310
TSSOP-16
DG456infoSPST x 4, Comp12365228.1+/-150.511848-85SO-16 (Narrow) AS103310
TSSOP-16
DG221BinfoSPST x 4, Latch131871890+/-15555020-60Plastic DIP-16
SO-16 (Narrow) AS
DG309infoSPST x 4, NC1336722100+/-15520010-50Ceramic DIP-16
Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG201A_MILinfoSPST x 4, NC1336722175+/-15160020-75Ceramic DIP-16
LCC-20
Sidebraze DIP-16
DG411infoSPST x 4, NC133672235+/-150.251755-68Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG411HSinfoSPST x 4, NC133672235+/-15510522-90Ceramic DIP-16
LCC-20
Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG271BinfoSPST x 4, NC133672250+/-15165-5-50Plastic DIP-16
SO-16 (Narrow) AS
DG451infoSPST x 4, NC12365228.1+/-150.511848-85SO-16 (Narrow) AS103310
TSSOP-16
DG454infoSPST x 4, NC12365228.1+/-150.511848-85SO-16 (Narrow) AS103310
TSSOP-16
DG441BinfoSPST x 4, NC133672280+/-150.5300490Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG444BinfoSPST x 4, NC133672280+/-15Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG201BinfoSPST x 4, NC133672285+/-150.53001-70Ceramic DIP-16
Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG201HSinfoSPST x 4, NC133672285+/-15160-5-60Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG211BinfoSPST x 4, NC133672285+/-150.53001-70Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG309BinfoSPST x 4, NC133672285+/-150.52001-70Ceramic DIP-16
Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG441infoSPST x 4, NC133672285+/-150.52501-60Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG445infoSPST x 4, NC133672285+/-150.51-60Plastic DIP-16
SO-16 (Narrow) AS
DG308AinfoSPST x 4, NO1336722100+/-155200-10-50Ceramic DIP-16
Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG202_MILinfoSPST x 4, NO1336722175+/-15160020-75Ceramic DIP-16
DG412infoSPST x 4, NO133672235+/-150.251755-68Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG412HSinfoSPST x 4, NO133672235+/-15510522-90Ceramic DIP-16
LCC-20
Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG202BinfoSPST x 4, NO133672250+/-150.53001-70Ceramic DIP-16
Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG452infoSPST x 4, NO12365228.1+/-150.511848-85SO-16 (Narrow) AS103310
TSSOP-16
DG455infoSPST x 4, NO12365228.1+/-150.511848-85SO-16 (Narrow) AS103310
TSSOP-16
DG442BinfoSPST x 4, NO133672280+/-150.5300490Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG445BinfoSPST x 4, NO133672280+/-15Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG212BinfoSPST x 4, NO133672285+/-150.53001-70Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG308BinfoSPST x 4, NO133672285+/-150.52001-70Ceramic DIP-16
Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG442infoSPST x 4, NO133672285+/-150.52501-60Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG444infoSPST x 4, NO133672285+/-150.52501-60Plastic DIP-16
SO-16 (Narrow) AS
DG403infoSPST x 4, two complementary pairs per package133672245+/-150.515060-72Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG403BinfoSPST x 4, two complementary pairs per package133672245+/-150.515060-90Plastic DIP-16
SO-16 (Narrow) AS
DG405infoSPST x 4, two pairs per package133672245+/-150.515060-72Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG405BinfoSPST x 4, two pairs per package133672245+/-150.515060-90Plastic DIP-16
SO-16 (Narrow) AS
SeriesConfigurationSingle Supply Min (V)Single Supply Max (V)Dual Supply Min (V)Dual Supply Max (V)On-resistanceVoltage RatingIs off Max (nA)ton Max (ns)Qinj Typ (pC)Xtalk & OIRR (dB)PackageCS (on) pfCS (off) pf-3db Bandwidth
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account