VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Analog switches and multiplexers> above ± 6V>QFN package (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (19):
  Markings (1)
  Package Drawing (5)
  Pad Guidlines (2)
  Reel Info (1)
  Reliability Data (6)
  Tape Info (4)
Analog switches and multiplexers: above ± 6V - QFN package
Single Supply Min (V)13
Single Supply Max (V)36
Dual Supply Min (V)7
Dual Supply Max (V)22
Voltage Rating+/-15
PackageQFN-16 4x4
BrandVishay Siliconix

All 3 datasheets shown.
SeriesConfigurationOn-resistanceIs off Max (nA)ton Max (ns)Qinj Typ (pC)Xtalk & OIRR (dB)
DG413HSinfoSPST x 4, Comp35510522-90
DG411HSinfoSPST x 4, NC
DG441BinfoSPST x 4, NC800.5300490
DG444BinfoSPST x 4, NC80
DG412HSinfoSPST x 4, NO35510522-90
DG442BinfoSPST x 4, NO800.5300490
DG445BinfoSPST x 4, NO80
SeriesConfigurationOn-resistanceIs off Max (nA)ton Max (ns)Qinj Typ (pC)Xtalk & OIRR (dB)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account