Searching . . .
English •
日本語
•
简体中文
PRODUCTS
APPLICATIONS
COMPANY INFO
QUALITY AND
ENVIRONMENTAL
Products
»
Analog switches and multiplexers
» DG3001, DG3002, DG3003
DG3001, DG3002, DG3003 product information
Low-Voltage Sub-Ω SPST/SPDT MICRO FOOT® Analog Switch
DG3001, DG3002, DG3003 Datasheet
Check all PDF documents
Documents
Datasheet
DG3001, DG3002, DG3003
Markings
PART MARKING
- MICRO FOOT Devices
Ordering Info
Part Numbering
- Part Numbering Nomenclature
Package Drawings
Package Information
- Micro Foot: 6-Bump (3 mm x 2 mm, 0.5 mm Pitch, 165 µm Bump Height)
Pad Guidelines
PAD Pattern
- MICRO FOOT Products
Reel Info
Reel Information
- Lok Reel
Reliability Data
Package Reliability
- Environmental and Package Testing Data For MICRO FOOT (0.8 mm Pitch)
Silicon Technology Reliability
- Accelerated Operating Life Test Result
Silicon Technology Reliability
- Accelerated Operating Life Test Result
Tape Info
93-5221-x
- Tape Drawing for MICRO FOOT 3x2, 0.5-mm Pitch, 0.165-mm Bump Height
PACK-0023-4
- Device Orientation for Analog ICs, MICRO FOOT 3x2: 0.5-mm Pitch, 0.165-mm Bump Height (T1)
Combine Checked Documents Into One PDF
Product Support
Sample Request
If you haven't already registered, you must
register
to submit a request.
* = required
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
Choose Segment value
*
Variations
Choose a variation
*
Variations
Please select from the criteria above to reduce the number of Variations
*
Part Number
Part Description
DocID
*
Quantity
*
Project Name
*
Estimated Annual Use
Customer Material Number
Start of Production
Month
Jan
Feb
Mar
Apr
May
Jun
Jul
Aug
Sep
Oct
Nov
Dec
Year
2010
2011
2012
2013
2014
Notes
Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must
register
to submit a request.
* Subject
* Message
Javascript must be enabled
Sales, Technical Questions...
Useful Links
Service and Support
Order Samples
Design Tools
Product Information
Databooks
On-line Literature Library
Technical Library
Video Library
Featured Products
Engineer’s Toolbox
Super 12