May 12, 2008
Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance Under 3 pF for Precision Instrumentation Applications
January 16, 2006
New Vishay Siliconix Analog Switches/Multiplexers Operate Over Wide Voltage Range of 2.7 V to 12 V for Single Supply or ±2.7 V to ±6 V for Dual Supply
March 22, 2004
Vishay Launches New Analog Switch and Multiplexer in 3-mm by 3-mm Leadless QFN-12 Package
Sept. 25, 2003
Vishay Adds to "L Series" Low-Voltage Analog Switches and Multiplexers With New High-Reliability Versions in CerDIP and 20-Pin LCC Packages
April 01, 2002
New Vishay Siliconix Low-Voltage Analog Switches and Multiplexers Bring Improved Throughput and Higher Bandwidth to Signal Processing Applications