VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Analog switches and multiplexers> 12V and below>MICRO FOOT® (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (17):
  Markings (1)
  Pad Guidlines (1)
  Reel Info (1)
  Reliability Data (5)
  Tape Info (9)
Press Releases
Analog switches and multiplexers: 12V and below - MICRO FOOT®
BrandVishay Siliconix

All 7 datasheets shown.
SeriesConfigurationSingle Supply Min (V)Single Supply Max (V)Dual Supply Min (V)Dual Supply Max (V)On-resistanceVoltage RatingIs off Max (nA)ton Max (ns)Qinj Typ (pC)Xtalk & OIRR (dB)Power ConsumptionPackageCS (on) pfCS (off) pf-3db Bandwidth
DG3409info4:1 x 23122.76.57+1227029-850.012MICRO FOOT 4x4
DG3408info8:1 x 1
DG3015infoDPDT x 21.861.2+2.72657-700.0033MICRO FOOT 4x4
DG3003infoSPDT x 11.860.7+2.717164-700.0033MICRO FOOT 3x2 0.5 pitch
DG3000infoSPDT x 11.864.1+2.714938-600.0055MICRO FOOT 3x2 0.5 pitch
DG3535infoSPDT x 21.860.4+2.728221-690.003MICRO FOOT 4X3 0.5 pitch T1406145200
DG3516infoSPDT x 21.85.52.9+4.52451-780.0055MICRO FOOT 4X3 0.5 pitch4012300
DG3517info
DG3536infoSPDT x 21.8628221-690.003MICRO FOOT 4X3 0.5 pitch406145200
DG3002infoSPST x 1, NC1.860.7+2.717164-700.0033MICRO FOOT 3x2 0.5 pitch
DG3001infoSPST x 1, NO
DG3539infoSPST x 2, Comp1.85.53.5+4.52411-660.0055MICRO FOOT 3x3
DG3538infoSPST x 2, NC
DG3537infoSPST x 2, NO
DG3540infoMICRO FOOT 3x3 T1
SeriesConfigurationSingle Supply Min (V)Single Supply Max (V)Dual Supply Min (V)Dual Supply Max (V)On-resistanceVoltage RatingIs off Max (nA)ton Max (ns)Qinj Typ (pC)Xtalk & OIRR (dB)Power ConsumptionPackageCS (on) pfCS (off) pf-3db Bandwidth
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account