| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Package |
 |   |   |   |   |   |   |   |   |   |   |   |   |
| DG406 |  | 16:1 x 1 | 7.5 | 36 | 7 | 22 | 100 | +/-15 | 0.5 | 350 | 15 | -40 | Plastic DIP-28 |
| DG406B |  | 16:1 x 1 | 7.5 | 36 | 5 | 22 | 60 | +/-15 | | | | | Plastic DIP-28 |
| DG535 |  | 16:1 x 1, 300 MHz | 7.5 | 18 | | | 90 | +15 | 10 | 300 | -35 | -70 | Plastic DIP-28 |
| DG534A |  | 4:1 x 1, 500 MHz | 10 | 18 | 10 | 15 | 90 | +15/-3 | 5 | 300 | -70 | -90 | Plastic DIP-20 |
| DG407 |  | 8:1 x 2 | 7.5 | 36 | 7 | 22 | 100 | +/-15 | 0.5 | 350 | 15 | -40 | Plastic DIP-28 |
| DG407B |  | 8:1 x 2 | 7.5 | 36 | 5 | 22 | 60 | +/-15 | | | | | Plastic DIP-28 |
| DG538A |  | 8:1 x 2, 500 MHz | 10 | 18 | 10 | 15 | 90 | +15/-3 | 5 | 300 | -70 | -90 | Plastic DIP-28 |
| DG642 |  | SPDT x 1, 500 MHz | 10 | 18 | 10 | 15 | 8 | +15/-3 | 10 | 70 | -19 | -80 | Plastic DIP-8 |
| DG643 |  | SPDT x 2, 500 MHz | 15 | Plastic DIP-16 |
| DG613 |  | SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 45 | +15/-3 | 0.25 | 35 | 4 | -100 | Plastic DIP-16 |
| DG542 |  | SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 60 | +15/-3 | 10 | 100 | -25 | -80 | Plastic DIP-16 |
| DG333A |  | SPDT x 4 | 5 | 36 | 7 | 22 | 45 | +/-15 | 0.25 | 175 | 10 | -60 | Plastic DIP-20 |
| DG333AL |  | |
| DG641 |  | SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 15 | +15/-3 | 10 | 70 | -19 | -80 | Plastic DIP-16 |
| DG611 |  | SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 45 | +15/-3 | 0.25 | 35 | 4 | -100 | Plastic DIP-16 |
| DG612 |  |
| DG540 |  | SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 60 | +15/-3 | 10 | 70 | -25 | -90 | Plastic DIP-20 |
| DG541 |  | 130 | -70 | Plastic DIP-16 |
| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Package |
|