|
|
October 17,
2011
|
 |
New Vishay Siliconix CMOS Analog Switch and Multiplexers Feature Wide 2.7 V to 16 V Single-Supply and ± 2.7 V to ± 8 V Dual-Supply
Voltage Range
|
|
October 13,
2011
|
 |
Vishay Siliconix Introduces Six New Low-Voltage Dual SPST Analog Switches in Ultra-Small 2 mm by 2 mm TDFN and 5 mm by 3 mm
MSOP Packages
|
|
June 27,
2011
|
 |
New Vishay Siliconix Low-Voltage Analog Switches Feature Low On-Resistance Down to 0.6 Ω Maximum at 2.7 V in Space-Saving
miniQFN Packages
|
|
March 14,
2011
|
 |
New Vishay Siliconix 12 V Triple SPDT Switch For 3D Shutter Glasses Features 1.8 V Logic Compatibility and Low Power Consumption
Down to < 1 µA in Ultra-Compact miniQFN-16 Package
|
|
December 08,
2010
|
 |
New Vishay Siliconix Dual SPST Analog Switch Features 1.8 V to 5.5 V Single Power Supply and 2.5Ω
On-Resistance in Surface-Mount MSOP-8 Package
|
|
June 18,
2009
|
 |
New Vishay Siliconix ±15-V, High-Precision 8-Channel and Dual 4-Channel CMOS Analog Multiplexers
|
|
May 12,
2008
|
 |
Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance
Under 3 pF for Precision Instrumentation Applications
|
|
January 10,
2008
|
 |
Vishay Releases New DG469 and DG470 High-Voltage, Single- and Dual-Supply SPDT Analog Switches With Low 3.6-Ω On-Resistance
and 0.4-Ω Flatness
|
|
September 26,
2007
|
 |
Vishay Releases New Low-Impedance, High-Voltage, Dual-Supply SPST and SPDT Analog Switches
|
|
July 09,
2007
|
 |
Vishay Releases Two New Series of 4-Ω Quad SPST CMOS Analog Switches
|
|
May 08,
2006
|
 |
New Vishay Siliconix SPDT Analog Switches Provide Low 0.4-Ω On-Resistance, Low Operating Range of 1.6 V to 4.3 V
|
|
January 16,
2006
|
 |
New Vishay Siliconix Analog Switches/Multiplexers Operate Over Wide Voltage Range of 2.7 V to 12 V for Single Supply or ±2.7
V to ±6 V for Dual Supply
|
|
October 17,
2005
|
 |
New Vishay Siliconix Dual SPDT and Dual SPST Analog Switches Target Portable Systems With On-Resistance Down to 2.5 W and
3-dB Bandwidth Up to 360 MHz
|
|
May 25,
2005
|
 |
New Vishay Siliconix Low-Voltage Analog Switch Family Targets Portable Systems With On-Resistance Down to 0.25 Ohms, Current
Handling up to 300 mA for Load Switching
|
|
March 22,
2004
|
 |
Vishay Launches New Analog Switch and Multiplexer in 3-mm by 3-mm Leadless QFN-12 Package
|
|
September 25,
2003
|
 |
Vishay Adds to "L Series" Low-Voltage Analog Switches and Multiplexers With New High-Reliability Versions in CerDIP and 20-Pin
LCC Packages
|
|
July 28,
2003
|
 |
Vishay Adds New DG2000 Series Low-Voltage Analog Switches With Low Charge Injection and On-Resistance in Footprint as Small
as 1.6 mm by 1.6 mm
|
|
July 19,
2002
|
 |
New Low-Voltage Analog Switches Combine Low Power, Charge Injection, and On-Resistance to Enable Higher-Performing Portable
Systems
|
|
May 06,
2002
|
 |
Siliconix Launches Record-Breaking Chipscale MOSFET and Analog Switch: Devices Are Industry's First Rated for 1.8-V Operation
|
|
April 01,
2002
|
 |
New Vishay Siliconix Low-Voltage Analog Switches and Multiplexers Bring Improved Throughput and Higher Bandwidth to Signal
Processing Applications
|
 |