| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption | Package | CS (on) pf | CS (off) pf | -3db Bandwidth |
 |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |
| DG406B |  | 16:1 x 1 | 7.5 | 36 | 5 | 22 | 60 | +/-15 | | | | | | SO-28 (Wide) | | | |
| DG406 |  | 16:1 x 1 | 7.5 | 36 | 7 | 22 | 100 | +/-15 | 0.5 | 350 | 15 | -40 | 7.5 | SO-28 (Wide) | | | |
| DG469 |  | 2:1 | 12 | 36 | 4.5 | 22 | 6 | +/-15 | 0.5 | 166 | 58 | | 0.308 | SO-8 (Narrow) AS | 125 | 37 | 0 |
| DG470 |  |
| DG409L |  | 4:1 x 2 | 2.7 | 12 | 2.7 | 6.5 | 29 | +12 | 1 | 95 | 1 | -70 | 8.4 | SO-16 (Narrow) AS | | | |
| DG408L |  | 8:1 x 1 |
| DG407B |  | 8:1 x 2 | 7.5 | 36 | 5 | 22 | 60 | +/-15 | | | | | | SO-28 (Wide) | | | |
| DG407 |  | 8:1 x 2 | 7.5 | 36 | 7 | 22 | 100 | +/-15 | 0.5 | 350 | 15 | -40 | 7.5 | SO-28 (Wide) | | | |
| DG469 |  | SPDT x 1 | 12 | 36 | 4.5 | 22 | 6 | +/-15 | 0.5 | 166 | 58 | | 0.308 | SO-8 (Narrow) AS | 125 | 37 | 0 |
| DG470 |  |
| DG419L |  | SPDT x 1 | 2.7 | 12 | 2.7 | 6.5 | 20 | +12 | 1 | 75 | 1 | -90 | 0.036 | SO-8 (Narrow) AS | | | |
| DG9431 |  | SPDT x 1 | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 70 | 2 | -70 | 0.0055 | SO-8 (Narrow) AS | | | |
| DG9461 |  | SPDT x 1 | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 70 | 2 | -70 | 0.0055 | SO-8 (Narrow) AS | | | |
| DG642 |  | SPDT x 1, 500 MHz | 10 | 18 | 10 | 15 | 8 | +15/-3 | 10 | 70 | -19 | -80 | 135 | SO-8 (Narrow) AS | | | |
| DG643 |  | SPDT x 2, 500 MHz | 15 | SO-16 (Narrow) AS |
| DG613 |  | SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 45 | +15/-3 | 0.25 | 35 | 4 | -100 | 0.045 | SO-16 (Narrow) AS | | | |
| DG542 |  | SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 60 | +15/-3 | 10 | 100 | -25 | -80 | 180 | SO-16 (Narrow) AS | | | |
| DG333A |  | SPDT x 4 | 5 | 36 | 7 | 22 | 45 | +/-15 | 0.25 | 175 | 10 | -60 | 3 | SO-20 (Wide) | | | |
| DG333AL |  | |
| DG417L |  | SPST x 1, NC | 2.7 | 12 | 2.7 | 6.5 | 20 | +12 | 1 | 75 | 1 | -90 | 0.036 | SO-8 (Narrow) AS | | | |
| DG418L |  | SPST x 1, NO |
| DG9232 |  | SPST x 2, NC | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 | SO-8 (Narrow) AS | | | |
| DG9262 |  | SPST x 2, NC | 2.7 | 12 | | | 60 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 | SO-8 (Narrow) AS | | | |
| DG9233 |  | SPST x 2, NO | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 | SO-8 (Narrow) AS | | | |
| DG9263 |  | SPST x 2, NO | 2.7 | 12 | | | 60 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 | SO-8 (Narrow) AS | | | |
| DG641 |  | SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 15 | +15/-3 | 10 | 70 | -19 | -80 | 135 | SO-16 (Narrow) AS | | | |
| DG611 |  | SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 45 | +15/-3 | 0.25 | 35 | 4 | -100 | 0.045 | SO-16 (Narrow) AS | | | |
| DG612 |  |
| DG541 |  | SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 60 | +15/-3 | 10 | 130 | -25 | -70 | 180 | SO-16 (Narrow) AS | | | |
| DG453 |  | SPST x 4, Comp | 12 | 36 | 5 | 22 | 8.1 | +/-15 | 0.5 | 118 | 48 | -85 | 0.22 | SO-16 (Narrow) AS | 103 | 31 | 0 |
| DG456 |  | SPST x 4, Comp | 12 | 36 | 5 | 22 | 8.1 | +/-15 | 0.5 | 118 | 48 | -85 | 4.4 | SO-16 (Narrow) AS | 103 | 31 | 0 |
| DG413L |  | SPST x 4, Comp | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 85 | 5 | -70 | 0.036 | SO-16 (Narrow) AS | | | |
| DG613A |  | SPST x 4, Comp | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | 0.014 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| DG451 |  | SPST x 4, NC | 12 | 36 | 5 | 22 | 8.1 | +/-15 | 0.5 | 118 | 48 | -85 | 0.22 | SO-16 (Narrow) AS | 103 | 31 | 0 |
| DG454 |  | SPST x 4, NC | 12 | 36 | 5 | 22 | 8.1 | +/-15 | 0.5 | 118 | 48 | -85 | 4.4 | SO-16 (Narrow) AS | 103 | 31 | 0 |
| DG411L |  | SPST x 4, NC | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 85 | 5 | -70 | 0.036 | SO-16 (Narrow) AS | | | |
| DG441L |  | SPST x 4, NC | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 136 | 5 | -70 | 0.024 | SO-16 (Narrow) AS | | | |
| DG611A |  | SPST x 4, NC | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | 0.014 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| DG452 |  | SPST x 4, NO | 12 | 36 | 5 | 22 | 8.1 | +/-15 | 0.5 | 118 | 48 | -85 | 0.22 | SO-16 (Narrow) AS | 103 | 31 | 0 |
| DG455 |  | SPST x 4, NO | 12 | 36 | 5 | 22 | 8.1 | +/-15 | 0.5 | 118 | 48 | -85 | 4.4 | SO-16 (Narrow) AS | 103 | 31 | 0 |
| DG412L |  | SPST x 4, NO | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 85 | 5 | -70 | 0.036 | SO-16 (Narrow) AS | | | |
| DG442L |  | SPST x 4, NO | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 136 | 5 | -70 | 0.024 | SO-16 (Narrow) AS | | | |
| DG612A |  | SPST x 4,NO | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | 0.014 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption | Package | CS (on) pf | CS (off) pf | -3db Bandwidth |
|