Searching . . .

Related press releases

October 17, 2011

New Vishay Siliconix CMOS Analog Switch and Multiplexers Feature Wide 2.7 V to 16 V Single-Supply and ± 2.7 V to ± 8 V Dual-Supply Voltage Range

October 13, 2011

Vishay Siliconix Introduces Six New Low-Voltage Dual SPST Analog Switches in Ultra-Small 2 mm by 2 mm TDFN and 5 mm by 3 mm MSOP Packages

June 27, 2011

New Vishay Siliconix Low-Voltage Analog Switches Feature Low On-Resistance Down to 0.6 Ω Maximum at 2.7 V in Space-Saving miniQFN Packages

March 14, 2011

New Vishay Siliconix 12 V Triple SPDT Switch For 3D Shutter Glasses Features 1.8 V Logic Compatibility and Low Power Consumption Down to < 1 µA in Ultra-Compact miniQFN-16 Package

December 08, 2010

New Vishay Siliconix Dual SPST Analog Switch Features 1.8 V to 5.5 V Single Power Supply and 2.5Ω On-Resistance in Surface-Mount MSOP-8 Package

May 12, 2008

Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance Under 3 pF for Precision Instrumentation Applications

May 08, 2006

New Vishay Siliconix SPDT Analog Switches Provide Low 0.4-Ω On-Resistance, Low Operating Range of 1.6 V to 4.3 V

January 16, 2006

New Vishay Siliconix Analog Switches/Multiplexers Operate Over Wide Voltage Range of 2.7 V to 12 V for Single Supply or ±2.7 V to ±6 V for Dual Supply

October 17, 2005

New Vishay Siliconix Dual SPDT and Dual SPST Analog Switches Target Portable Systems With On-Resistance Down to 2.5 W and 3-dB Bandwidth Up to 360 MHz

May 25, 2005

New Vishay Siliconix Low-Voltage Analog Switch Family Targets Portable Systems With On-Resistance Down to 0.25 Ohms, Current Handling up to 300 mA for Load Switching

March 22, 2004

Vishay Launches New Analog Switch and Multiplexer in 3-mm by 3-mm Leadless QFN-12 Package

September 25, 2003

Vishay Adds to "L Series" Low-Voltage Analog Switches and Multiplexers With New High-Reliability Versions in CerDIP and 20-Pin LCC Packages

July 28, 2003

Vishay Adds New DG2000 Series Low-Voltage Analog Switches With Low Charge Injection and On-Resistance in Footprint as Small as 1.6 mm by 1.6 mm

July 19, 2002

New Low-Voltage Analog Switches Combine Low Power, Charge Injection, and On-Resistance to Enable Higher-Performing Portable Systems

May 06, 2002

Siliconix Launches Record-Breaking Chipscale MOSFET and Analog Switch: Devices Are Industry's First Rated for 1.8-V Operation

April 01, 2002

New Vishay Siliconix Low-Voltage Analog Switches and Multiplexers Bring Improved Throughput and Higher Bandwidth to Signal Processing Applications

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links