| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Package | CS (on) pf | CS (off) pf | -3db Bandwidth |
 |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |
| DG409L |  | 4:1 x 2 | 2.7 | 12 | 2.7 | 6.5 | 29 | +12 | 1 | 95 | 1 | -70 | SO-16 (Narrow) AS | | | |
| DG408L |  | 8:1 x 1 |
| DG419L |  | SPDT x 1 | 2.7 | 12 | 2.7 | 6.5 | 20 | +12 | 1 | 75 | 1 | -90 | SO-8 (Narrow) AS | | | |
| DG9431 |  | SPDT x 1 | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 70 | 2 | -70 | SO-8 (Narrow) AS | | | |
| DG9461 |  | SPDT x 1 | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 70 | 2 | -70 | SO-8 (Narrow) AS | | | |
| DG333A |  | SPDT x 4 | 5 | 36 | 7 | 22 | 45 | +/-15 | 0.25 | 175 | 10 | -60 | SO-20 (Wide) | | | |
| DG333AL |  | |
| DG417L |  | SPST x 1, NC | 2.7 | 12 | 2.7 | 6.5 | 20 | +12 | 1 | 75 | 1 | -90 | SO-8 (Narrow) AS | | | |
| DG418L |  | SPST x 1, NO |
| DG9232 |  | SPST x 2, NC | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 120 | 1 | -70 | SO-8 (Narrow) AS | | | |
| DG9262 |  | SPST x 2, NC | 2.7 | 12 | | | 60 | +4.5 | 0.1 | 120 | 1 | -70 | SO-8 (Narrow) AS | | | |
| DG9233 |  | SPST x 2, NO | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 120 | 1 | -70 | SO-8 (Narrow) AS | | | |
| DG9263 |  | SPST x 2, NO | 2.7 | 12 | | | 60 | +4.5 | 0.1 | 120 | 1 | -70 | SO-8 (Narrow) AS | | | |
| DG613A |  | SPST x 4, Comp | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| DG413L |  | SPST x 4, Comp | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 85 | 5 | -70 | SO-16 (Narrow) AS | | | |
| DG611A |  | SPST x 4, NC | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| DG411L |  | SPST x 4, NC | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 85 | 5 | -70 | SO-16 (Narrow) AS | | | |
| DG441L |  | SPST x 4, NC | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 136 | 5 | -70 | SO-16 (Narrow) AS | | | |
| DG412L |  | SPST x 4, NO | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 85 | 5 | -70 | SO-16 (Narrow) AS | | | |
| DG442L |  | SPST x 4, NO | 2.7 | 12 | 2.7 | 6.5 | 30 | +12 | 1 | 136 | 5 | -70 | SO-16 (Narrow) AS | | | |
| DG612A |  | SPST x 4,NO | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Package | CS (on) pf | CS (off) pf | -3db Bandwidth |
|