October 17, 2011
New Vishay Siliconix CMOS Analog Switch and Multiplexers Feature Wide 2.7 V to 16 V Single-Supply and ± 2.7 V to ± 8 V Dual-Supply Voltage Range
June 27, 2011
New Vishay Siliconix Low-Voltage Analog Switches Feature Low On-Resistance Down to 0.6 Ω Maximum at 2.7 V in Space-Saving miniQFN Packages
March 14, 2011
New Vishay Siliconix 12 V Triple SPDT Switch For 3D Shutter Glasses Features 1.8 V Logic Compatibility and Low Power Consumption Down to < 1 µA in Ultra-Compact miniQFN-16 Package
June 18, 2009
New Vishay Siliconix ±15-V, High-Precision 8-Channel and Dual 4-Channel CMOS Analog Multiplexers
May 12, 2008
Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance Under 3 pF for Precision Instrumentation Applications