VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZAnalog switches and multiplexersPress Releases
All Analog switches and multiplexers press releases

January 10, 2008

Vishay Releases New DG469 and DG470 High-Voltage, Single- and Dual-Supply SPDT Analog Switches With Low 3.6-Ω On-Resistance and 0.4-Ω Flatness

May 08, 2006

New Vishay Siliconix SPDT Analog Switches Provide Low 0.4-Ω On-Resistance, Low Operating Range of 1.6 V to 4.3 V

May 25, 2005

New Vishay Siliconix Low-Voltage Analog Switch Family Targets Portable Systems With On-Resistance Down to 0.25 Ohms, Current Handling up to 300 mA for Load Switching

March 22, 2004

Vishay Launches New Analog Switch and Multiplexer in 3-mm by 3-mm Leadless QFN-12 Package

Sept. 25, 2003

Vishay Adds to "L Series" Low-Voltage Analog Switches and Multiplexers With New High-Reliability Versions in CerDIP and 20-Pin LCC Packages

July 28, 2003

Vishay Adds New DG2000 Series Low-Voltage Analog Switches With Low Charge Injection and On-Resistance in Footprint as Small as 1.6 mm by 1.6 mm

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account