Searching . . .

Analog switches and multiplexers - Portable Meter

Part number
Configuration
Single Supply Min (V)
Single Supply Max (V)
On-resistance
Voltage Rating
Is off Max (nA)
ton Max (ns)
Qinj Typ (pC)
Xtalk & OIRR (dB)
Package
CS (on) pf
CS (off)
(pF)
-3db Bandwidth
Applications
info
SPST x 2, Comp 1.8 5.5 2.5 +4.5 0.25 40.0 2.2 -90.0 TDFN8 2x2 22 8 366 Medical and HealthCare; Portable Meter; Multi Purpose
info
SPST x 2, Comp 1.8 5.5 2.5 +4.5 0.25 40.0 2.2 -90.0 MSOP-8 22 8 366 Medical and HealthCare; Portable Meter; Multi Purpose
info
SPDT x 2 1.8 5.5 2.5 +2.7 1 51.0 1.0 -76.0 MSOP-10 40 12 300 Medical and HealthCare; Portable Meter; Multi Purpose