VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZAnalog switches and multiplexersPress Releases
All Analog switches and multiplexers press releases

May 12, 2008

Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance Under 3 pF for Precision Instrumentation Applications

January 10, 2008

Vishay Releases New DG469 and DG470 High-Voltage, Single- and Dual-Supply SPDT Analog Switches With Low 3.6-Ω On-Resistance and 0.4-Ω Flatness

Sept. 26, 2007

Vishay Releases New Low-Impedance, High-Voltage, Dual-Supply SPST and SPDT Analog Switches

July 09, 2007

Vishay Releases Two New Series of 4-Ω Quad SPST CMOS Analog Switches

May 08, 2006

New Vishay Siliconix SPDT Analog Switches Provide Low 0.4-Ω On-Resistance, Low Operating Range of 1.6 V to 4.3 V

January 16, 2006

New Vishay Siliconix Analog Switches/Multiplexers Operate Over Wide Voltage Range of 2.7 V to 12 V for Single Supply or ±2.7 V to ±6 V for Dual Supply

October 17, 2005

New Vishay Siliconix Dual SPDT and Dual SPST Analog Switches Target Portable Systems With On-Resistance Down to 2.5 W and 3-dB Bandwidth Up to 360 MHz

May 25, 2005

New Vishay Siliconix Low-Voltage Analog Switch Family Targets Portable Systems With On-Resistance Down to 0.25 Ohms, Current Handling up to 300 mA for Load Switching

March 22, 2004

Vishay Launches New Analog Switch and Multiplexer in 3-mm by 3-mm Leadless QFN-12 Package

Sept. 25, 2003

Vishay Adds to "L Series" Low-Voltage Analog Switches and Multiplexers With New High-Reliability Versions in CerDIP and 20-Pin LCC Packages

July 28, 2003

Vishay Adds New DG2000 Series Low-Voltage Analog Switches With Low Charge Injection and On-Resistance in Footprint as Small as 1.6 mm by 1.6 mm

July 19, 2002

New Low-Voltage Analog Switches Combine Low Power, Charge Injection, and On-Resistance to Enable Higher-Performing Portable Systems

May 06, 2002

Siliconix Launches Record-Breaking Chipscale MOSFET and Analog Switch: Devices Are Industry's First Rated for 1.8-V Operation

April 01, 2002

New Vishay Siliconix Low-Voltage Analog Switches and Multiplexers Bring Improved Throughput and Higher Bandwidth to Signal Processing Applications

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account