VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Analog switches and multiplexers> 10 to 50 ohm>SPST (23 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (57):
  Markings (3)
  Package Drawing (18)
  Pad Guidlines (7)
  Reel Info (1)
  Reliability Data (17)
  Tape Info (10)
  SPICE (1)
Press Releases
Analog switches and multiplexers: 10 to 50 ohm - SPST
BrandVishay Siliconix

All 23 datasheets shown.
SeriesConfigurationSingle Supply Min (V)Single Supply Max (V)Dual Supply Min (V)Dual Supply Max (V)On-resistanceVoltage RatingIs off Max (nA)ton Max (ns)Qinj Typ (pC)Xtalk & OIRR (dB)PackageCS (on) pfCS (off) pf
DG417LinfoSPST x 1, NC2.7122.76.520+121751-90MSOP-8
SO-8 (Narrow) AS
DG417BinfoSPST x 1, NC133672225+/-150.25894-87Ceramic DIP-8
MSOP-8
Plastic DIP-8
SO-8 (Narrow) AS
DG447infoSPST x 1, NC123672225+/-1511302TSOP-63019
DG417infoSPST x 1, NC133672235+/-150.2517560-60Ceramic DIP-8
Plastic DIP-8
SO-8 (Narrow) AS
DG418LinfoSPST x 1, NO2.7122.76.520+121751-90MSOP-8
SO-8 (Narrow) AS
DG448infoSPST x 1, NO123672225+/-1511302TSOP-63019
DG418infoSPST x 1, NO133672235+/-150.2517560-60Ceramic DIP-8
Plastic DIP-8
SO-8 (Narrow) AS
DG418BinfoSPST x 1, NO133672235+/-150.25894-87Ceramic DIP-8
MSOP-8
Plastic DIP-8
SO-8 (Narrow) AS
DG9434infoSPST x 2, Comp2.71230+4.51350.3696MSOP-8
SOT-23-8
DG181infoSPST x 2, NC101830+/-155180-50Flat Package-14 (L-Suffix)
Sidebraze DIP-14
TO-100-10 (Metal Can)
DG9232infoSPST x 2, NC2.71230+4.50.11201-70MSOP-8
SO-8 (Narrow) AS
DG9432infoSPST x 2, NC2.71230+4.51350.3696MSOP-8
SOT-23-8
DG182infoSPST x 2, NC101835+/-155300-50Flat Package-14 (L-Suffix)
Sidebraze DIP-14
TO-100-10 (Metal Can)
DG381A_MILinfoSPST x 2, NC133672250+/-15130010-80Ceramic DIP-14
DG381BinfoSPST x 2, NC133672250+/-15515010-80Plastic DIP-14
DG9233infoSPST x 2, NO2.71230+4.50.11201-70MSOP-8
SO-8 (Narrow) AS
DG9433infoSPST x 2, NO2.71230+4.51350.3696MSOP-8
SOT-23-8
DG401infoSPST x 2, NO133672245+/-150.515060-72Ceramic DIP-16
LCC-20
Plastic DIP-16
DG401BinfoSPST x 2, NO133672245+/-150.515060-90Plastic DIP-16
SO-16 (Narrow) AS
DG300A_MILinfoSPST x 2, NO133672250+/-1513008-80Ceramic DIP-14
Sidebraze DIP-14
TO-100-10 (Metal Can)
DG300BinfoSPST x 2, NO133672250+/-1551508-80Plastic DIP-14
DG304A_MILinfoSPST x 2, NO133672250+/-1512508-50Ceramic DIP-14
Sidebraze DIP-14
TO-100-10 (Metal Can)
DG304BinfoSPST x 2, NO133672250+/-15511030-80Plastic DIP-14
DG641infoSPST x 4, 500 MHz1018101515+15/-31070-19-80Plastic DIP-16
SO-16 (Narrow) AS
DG611infoSPST x 4, 500 MHz1018101545+15/-30.25354-100Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG612infoCeramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG413LinfoSPST x 4, Comp2.7122.76.530+121855-70SO-16 (Narrow) AS
TSSOP-16
DG413infoSPST x 4, Comp133672235+/-150.251755-68Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG413HSinfoSPST x 4, Comp133672235+/-15510522-90Ceramic DIP-16
LCC-20
Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG411LinfoSPST x 4, NC2.7122.76.530+121855-70SO-16 (Narrow) AS
TSSOP-16
DG441LinfoSPST x 4, NC2.7122.76.530+1211365-70SO-16 (Narrow) AS
TSSOP-16
DG411infoSPST x 4, NC133672235+/-150.251755-68Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG411HSinfoSPST x 4, NC133672235+/-15510522-90Ceramic DIP-16
LCC-20
Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG271BinfoSPST x 4, NC133672250+/-15165-5-50Plastic DIP-16
SO-16 (Narrow) AS
DG412LinfoSPST x 4, NO2.7122.76.530+121855-70SO-16 (Narrow) AS
TSSOP-16
DG442LinfoSPST x 4, NO2.7122.76.530+1211365-70SO-16 (Narrow) AS
TSSOP-16
DG412infoSPST x 4, NO133672235+/-150.251755-68Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG412HSinfoSPST x 4, NO133672235+/-15510522-90Ceramic DIP-16
LCC-20
Plastic DIP-16
QFN-16 4x4
SO-16 (Narrow) AS
DG202BinfoSPST x 4, NO133672250+/-150.53001-70Ceramic DIP-16
Plastic DIP-16
SO-16 (Narrow) AS
TSSOP-16
DG403infoSPST x 4, two complementary pairs per package133672245+/-150.515060-72Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG403BinfoSPST x 4, two complementary pairs per package133672245+/-150.515060-90Plastic DIP-16
SO-16 (Narrow) AS
DG405infoSPST x 4, two pairs per package133672245+/-150.515060-72Ceramic DIP-16
LCC-20
Plastic DIP-16
SO-16 (Narrow) AS
DG405BinfoSPST x 4, two pairs per package133672245+/-150.515060-90Plastic DIP-16
SO-16 (Narrow) AS
SeriesConfigurationSingle Supply Min (V)Single Supply Max (V)Dual Supply Min (V)Dual Supply Max (V)On-resistanceVoltage RatingIs off Max (nA)ton Max (ns)Qinj Typ (pC)Xtalk & OIRR (dB)PackageCS (on) pfCS (off) pf
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account