| Series | Configuration | Single Supply Min (V) | Dual Supply Min (V) | On-resistance | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption | Package |
 |   |   |   |   |   |   |   |   |   |   |
| DG406B |  | 16:1 x 1 | 7.5 | 5 | 60 | | | | | | Ceramic DIP-28 |
| DG406 |  | 16:1 x 1 | 7.5 | 7 | 100 | 0.5 | 350 | 15 | -40 | 7.5 | Ceramic DIP-28 |
| DG409 |  | 4:1 x 2 | 13 | 7 | 100 | 0.5 | 250 | 20 | -40 | 7.5 | Ceramic DIP-16 |
| DG459 |  | 4:1 x 2, Fault-Protected | 13 | 7 | 1500 | 1 | 500 | -20 | -60 | 3 | Ceramic DIP-16 |
| DG529 |  | 4:1 x 2, Latch | 13 | 7 | 450 | 5 | 1000 | 4 | -50 | 60 | Ceramic DIP-18 |
| DG408 |  | 8:1 x 1 | 13 | 7 | 100 | 0.5 | 250 | 20 | -40 | 7.5 | Ceramic DIP-16 |
| DG458 |  | 8:1 x 1, Fault-Protected | 13 | 7 | 1500 | 1 | 500 | -20 | -60 | 3 | Ceramic DIP-16 |
| DG528 |  | 8:1 x 1, Latch | 13 | 7 | 450 | 5 | 1000 | 4 | -50 | 60 | Ceramic DIP-18 |
| DG407B |  | 8:1 x 2 | 7.5 | 5 | 60 | | | | | | Ceramic DIP-28 |
| DG407 |  | 8:1 x 2 | 7.5 | 7 | 100 | 0.5 | 350 | 15 | -40 | 7.5 | Ceramic DIP-28 |
| DG302A_MIL |  | DPST x 2, NO | 13 | 7 | 50 | 1 | 300 | 8 | -80 | 15 | Ceramic DIP-14 |
| DG306A_MIL |  | DPST x 2, NO | 13 | 7 | 50 | 1 | 250 | 30 | -50 | 3 | Ceramic DIP-14 |
| DG384A_MIL |  | DPST x 2, NO | 13 | 7 | 50 | 1 | 300 | 10 | -80 | 15 | Ceramic DIP-16 |
| DG301A_MIL |  | SPDT x 1 | 13 | 7 | 50 | 1 | 300 | 8 | -80 | 15 | Ceramic DIP-14 |
| DG305A_MIL |  | SPDT x 1 | 13 | 7 | 50 | 1 | 250 | 30 | -50 | 3 | Ceramic DIP-14 |
| DG387A_MIL |  | SPDT x 1 | 13 | 7 | 50 | 1 | 300 | 10 | -80 | 15 | Ceramic DIP-14 |
| DG303A_MIL |  | SPDT x 2 | 13 | 7 | 50 | 1 | 300 | 8 | -80 | 15 | Ceramic DIP-14 |
| DG307A_MIL |  | SPDT x 2 | 13 | 7 | 50 | 1 | 250 | 30 | -50 | 3 | Ceramic DIP-14 |
| DG381A_MIL |  | SPST x 2, NC | 13 | 7 | 50 | 1 | 300 | 10 | -80 | 15 | Ceramic DIP-14 |
| DG200A_MIL |  | SPST x 2, NC | 13 | 7 | 70 | 2 | 1000 | 10 | -75 | 45 | Ceramic DIP-14 |
| DG300A_MIL |  | SPST x 2, NO | 13 | 7 | 50 | 1 | 300 | 8 | -80 | 15 | Ceramic DIP-14 |
| DG304A_MIL |  | SPST x 2, NO | 13 | 7 | 50 | 1 | 250 | 8 | -50 | 3 | Ceramic DIP-14 |
| DG201B |  | SPST x 4, NC | 13 | 7 | 85 | 0.5 | 300 | 1 | -70 | 0.065 | Ceramic DIP-16 |
| DG201HS |  | SPST x 4, NC | 13 | 7 | 85 | 1 | 60 | -5 | -60 | 240 | Ceramic DIP-16 |
| DG309B |  | SPST x 4, NC | 13 | 7 | 85 | 0.5 | 200 | 1 | -70 | 0.03 | Ceramic DIP-16 |
| DG441 |  | SPST x 4, NC | 13 | 7 | 85 | 0.5 | 250 | 1 | -60 | 1.5 | Ceramic DIP-16 |
| DG309 |  | SPST x 4, NC | 13 | 7 | 100 | 5 | 200 | 10 | -50 | 2 | Ceramic DIP-16 |
| DG201A_MIL |  | SPST x 4, NC | 13 | 7 | 175 | 1 | 600 | 20 | -75 | 45 | Ceramic DIP-16 |
| DG202B |  | SPST x 4, NO | 13 | 7 | 50 | 0.5 | 300 | 1 | -70 | 0.065 | Ceramic DIP-16 |
| DG308B |  | SPST x 4, NO | 13 | 7 | 85 | 0.5 | 200 | 1 | -70 | 0.03 | Ceramic DIP-16 |
| DG442 |  | SPST x 4, NO | 13 | 7 | 85 | 0.5 | 250 | 1 | -60 | 1.5 | Ceramic DIP-16 |
| DG308A |  | SPST x 4, NO | 13 | 7 | 100 | 5 | 200 | -10 | -50 | 2 | Ceramic DIP-16 |
| DG202_MIL |  | SPST x 4, NO | 13 | 7 | 175 | 1 | 600 | 20 | -75 | 45 | Ceramic DIP-16 |
| Series | Configuration | Single Supply Min (V) | Dual Supply Min (V) | On-resistance | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption | Package |
|