October 17, 2011
New Vishay Siliconix CMOS Analog Switch and Multiplexers Feature Wide 2.7 V to 16 V Single-Supply and ± 2.7 V to ± 8 V Dual-Supply Voltage Range
March 14, 2011
New Vishay Siliconix 12 V Triple SPDT Switch For 3D Shutter Glasses Features 1.8 V Logic Compatibility and Low Power Consumption Down to < 1 µA in Ultra-Compact miniQFN-16 Package
January 31, 2011
Vishay Intertechnology Expands Family of Military Analog Switches and Multiplexers with Hi-Rel DG408 8-Channel Analog Multiplexer
June 21, 2010
Vishay Renews Military Analog Switch and Multiplexer Product Line, Reintroduces Hi-Rel DG409 Dual 4-Channel Multiplexer
June 18, 2009
New Vishay Siliconix ±15-V, High-Precision 8-Channel and Dual 4-Channel CMOS Analog Multiplexers
May 12, 2008
Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance Under 3 pF for Precision Instrumentation Applications
January 16, 2006
New Vishay Siliconix Analog Switches/Multiplexers Operate Over Wide Voltage Range of 2.7 V to 12 V for Single Supply or ±2.7 V to ±6 V for Dual Supply