| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption | Package | CS (on) pf | CS (off) pf | -3db Bandwidth |
 |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |   |
| DG381A_MIL |  | SPST x 2, NC | 13 | 36 | 7 | 22 | 50 | +/-15 | 1 | 300 | 10 | -80 | 15 | Ceramic DIP-14 | | | |
| DG381B |  | SPST x 2, NC | 13 | 36 | 7 | 22 | 50 | +/-15 | 5 | 150 | 10 | -80 | 100 | Plastic DIP-14 | | | |
| DG9262 |  | SPST x 2, NC | 2.7 | 12 | | | 60 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 | MSOP-8 | | | |
| SO-8 (Narrow) AS |
| DG200A_MIL |  | SPST x 2, NC | 13 | 36 | 7 | 22 | 70 | +/-15 | 2 | 1000 | 10 | -75 | 45 | Ceramic DIP-14 | | | |
| Sidebraze DIP-14 |
| TO-100-10 (Metal Can) |
| DG200B |  | SPST x 2, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 2 | 1000 | 1 | -75 | 0.9 | Plastic DIP-14 | | | |
| DG300A_MIL |  | SPST x 2, NO | 13 | 36 | 7 | 22 | 50 | +/-15 | 1 | 300 | 8 | -80 | 15 | Ceramic DIP-14 | | | |
| Sidebraze DIP-14 |
| TO-100-10 (Metal Can) |
| DG300B |  | SPST x 2, NO | 13 | 36 | 7 | 22 | 50 | +/-15 | 5 | 150 | 8 | -80 | 100 | Plastic DIP-14 | | | |
| DG304A_MIL |  | SPST x 2, NO | 13 | 36 | 7 | 22 | 50 | +/-15 | 1 | 250 | 8 | -50 | 3 | Ceramic DIP-14 | | | |
| Sidebraze DIP-14 |
| TO-100-10 (Metal Can) |
| DG304B |  | SPST x 2, NO | 13 | 36 | 7 | 22 | 50 | +/-15 | 5 | 110 | 30 | -80 | 100 | Plastic DIP-14 | | | |
| DG9263 |  | SPST x 2, NO | 2.7 | 12 | | | 60 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 | MSOP-8 | | | |
| SO-8 (Narrow) AS |
| DG540 |  | SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 60 | +15/-3 | 10 | 70 | -25 | -90 | 180 | PLCC-20 | | | |
| Plastic DIP-20 |
| Sidebraze DIP-20 |
| DG541 |  | 130 | -70 | Plastic DIP-16 |
| SO-16 (Narrow) AS |
| Sidebraze DIP-16 |
| DG213 |  | SPST x 4, Comp | 13 | 36 | 7 | 22 | 60 | +/-15 | 0.5 | 130 | 1 | -70 | 0.03 | Plastic DIP-16 | | | |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG613A |  | SPST x 4, Comp | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | 0.014 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| TSSOP-16 |
| miniQFN-16 |
| DG221B |  | SPST x 4, Latch | 13 | 18 | 7 | 18 | 90 | +/-15 | 5 | 550 | 20 | -60 | 37 | Plastic DIP-16 | | | |
| SO-16 (Narrow) AS |
| DG271B |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 50 | +/-15 | 1 | 65 | -5 | -50 | 200 | Plastic DIP-16 | | | |
| SO-16 (Narrow) AS |
| DG441B |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 80 | +/-15 | 0.5 | 300 | 4 | 90 | 0.03 | Plastic DIP-16 | | | |
| QFN-16 4x4 |
| SO-16 (Narrow) AS |
| DG444B |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 80 | +/-15 | | | | | | Plastic DIP-16 | | | |
| QFN-16 4x4 |
| SO-16 (Narrow) AS |
| DG201B |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 300 | 1 | -70 | 0.065 | Ceramic DIP-16 | | | |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG201HS |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 1 | 60 | -5 | -60 | 240 | Ceramic DIP-16 | | | |
| LCC-20 |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG211B |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 300 | 1 | -70 | 0.3 | Plastic DIP-16 | | | |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG309B |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 200 | 1 | -70 | 0.03 | Ceramic DIP-16 | | | |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG441 |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 250 | 1 | -60 | 1.5 | Ceramic DIP-16 | | | |
| LCC-20 |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| DG445 |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | | 1 | -60 | 0.045 | Plastic DIP-16 | | | |
| SO-16 (Narrow) AS |
| DG309 |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 100 | +/-15 | 5 | 200 | 10 | -50 | 2 | Ceramic DIP-16 | | | |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG611A |  | SPST x 4, NC | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | 0.014 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| TSSOP-16 |
| miniQFN-16 |
| DG201A_MIL |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 175 | +/-15 | 1 | 600 | 20 | -75 | 45 | Ceramic DIP-16 | | | |
| LCC-20 |
| Sidebraze DIP-16 |
| DG202B |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 50 | +/-15 | 0.5 | 300 | 1 | -70 | 0.065 | Ceramic DIP-16 | | | |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG442B |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 80 | +/-15 | 0.5 | 300 | 4 | 90 | 0.03 | Plastic DIP-16 | | | |
| QFN-16 4x4 |
| SO-16 (Narrow) AS |
| DG445B |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 80 | +/-15 | | | | | | Plastic DIP-16 | | | |
| QFN-16 4x4 |
| SO-16 (Narrow) AS |
| DG212B |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 300 | 1 | -70 | 0.3 | Plastic DIP-16 | | | |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG308B |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 200 | 1 | -70 | 0.03 | Ceramic DIP-16 | | | |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG442 |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 250 | 1 | -60 | 1.5 | Ceramic DIP-16 | | | |
| LCC-20 |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| DG444 |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 250 | 1 | -60 | 0.045 | Plastic DIP-16 | | | |
| SO-16 (Narrow) AS |
| DG308A |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 100 | +/-15 | 5 | 200 | -10 | -50 | 2 | Ceramic DIP-16 | | | |
| Plastic DIP-16 |
| SO-16 (Narrow) AS |
| TSSOP-16 |
| DG202_MIL |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 175 | +/-15 | 1 | 600 | 20 | -75 | 45 | Ceramic DIP-16 | | | |
| DG612A |  | SPST x 4,NO | 2.7 | 12 | 2.7 | 5 | 115 | +/-5 | 0.1 | 55 | 1 | -90 | 0.014 | SO-16 (Narrow) AS | 9 | 2 | 720 |
| TSSOP-16 |
| miniQFN-16 |
| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption | Package | CS (on) pf | CS (off) pf | -3db Bandwidth |
|