Analog switches and multiplexers - Sidebrazed DIP package
Related Information
|
Part number
|
Configuration
|
Single Supply Min (V)
|
Single Supply Max (V)
|
Dual Supply Min (V)
|
Dual Supply Max (V)
|
On-resistance
|
Voltage Rating
|
Is off Max (nA)
|
ton Max (ns)
|
Qinj Typ (pC)
|
Xtalk & OIRR (dB)
|
Package
|
CS (on) pf
|
CS (off)
(pF) |
-3db Bandwidth
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPST x 2, NC | 10 | 18 | 30.0 | +/-15 | 5 | 180.0 | -50.0 | Sidebraze DIP-14 | |||||||
| SPST x 2, NC | 10 | 18 | 35.0 | +/-15 | 5 | 300.0 | -50.0 | Sidebraze DIP-14 | |||||||
| DPST x 2, NO | 10 | 18 | 10.0 | +/-15 | 15 | 600.0 | -50.0 | Sidebraze DIP-16 | |||||||
| DPST x 2, NO | 10 | 18 | 30.0 | +/-15 | 5 | 180.0 | -50.0 | Sidebraze DIP-16 | |||||||
| DPST x 2, NO | 10 | 18 | 35.0 | +/-15 | 5 | 300.0 | -50.0 | Sidebraze DIP-16 | |||||||
| SPDT x 1 | 10 | 18 | 10.0 | +/-15 | 10 | 400.0 | -50.0 | Sidebraze DIP-14 | |||||||
| SPDT x 1 | 10 | 18 | 30.0 | +/-15 | 1 | 150.0 | -50.0 | Sidebraze DIP-14 | |||||||
| SPDT x 1 | 10 | 18 | 35.0 | +/-15 | 1 | 250.0 | -50.0 | Sidebraze DIP-14 | |||||||
| SPDT x 2 | 10 | 18 | 10.0 | +/-15 | 15 | 425.0 | -50.0 | Sidebraze DIP-16 | |||||||
| SPDT x 2 | 10 | 18 | 30.0 | +/-15 | 5 | 180.0 | -50.0 | Sidebraze DIP-16 | |||||||
| SPDT x 2 | 10 | 18 | 35.0 | +/-15 | 5 | 300.0 | -50.0 | Sidebraze DIP-16 | |||||||
| SPST x 2, NC | 13 | 36 | 7 | 22 | 70.0 | +/-15 | 2 | 1000.0 | 10.0 | -75.0 | Sidebraze DIP-14 | ||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 175.0 | +/-15 | 1 | 600.0 | 20.0 | -75.0 | Sidebraze DIP-16 | ||||
| SPST x 2, NO | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 300.0 | 8.0 | -80.0 | Sidebraze DIP-14 | ||||
| SPDT x 1 | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 300.0 | 8.0 | -80.0 | Sidebraze DIP-14 | ||||
| DPST x 2, NO | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 300.0 | 8.0 | -80.0 | Sidebraze DIP-14 | ||||
| SPDT x 2 | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 300.0 | 8.0 | -80.0 | Sidebraze DIP-14 | ||||
| SPST x 2, NO | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 250.0 | 8.0 | -50.0 | Sidebraze DIP-14 | ||||
| SPDT x 1 | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 250.0 | 30.0 | -50.0 | Sidebraze DIP-14 | ||||
| DPST x 2, NO | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 250.0 | 30.0 | -50.0 | Sidebraze DIP-14 | ||||
| SPDT x 2 | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 250.0 | 30.0 | -50.0 | Sidebraze DIP-14 | ||||
| 4:1 x 1, 500 MHz | 10 | 18 | 10 | 15 | 90.0 | +15/-3 | 5 | 300.0 | -70.0 | -90.0 | Sidebraze DIP-20 | ||||
| 16:1 x 1, 300 MHz | 7.5 | 18 | 90.0 | +15 | 10 | 300.0 | -35.0 | -70.0 | Sidebraze DIP-28 | ||||||
| 8:1 x 2, 500 MHz | 10 | 18 | 10 | 15 | 90.0 | +15/-3 | 5 | 300.0 | -70.0 | -90.0 | Sidebraze DIP-28 | ||||
| SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 30.0 | +15/-3 | 10 | 70.0 | -25.0 | -85.0 | Sidebraze DIP-20 | 14 | 2 | 500 | |
| SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 30.0 | +15/-3 | 10 | 70.0 | -25.0 | -85.0 | Sidebraze DIP-16 | 14 | 2 | 500 | |
| SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 30.0 | +15/-3 | 10 | 100.0 | -25.0 | -85.0 | Sidebraze DIP-16 | 14 | 2 | 500 |