Searching . . .

Analog switches and multiplexers - Single supply - Ceramic DIP package

Part number
Configuration
Single Supply Min (V)
Single Supply Max (V)
Dual Supply Min (V)
Dual Supply Max (V)
On-resistance
Voltage Rating
Is off Max (nA)
ton Max (ns)
Qinj Typ (pC)
Xtalk & OIRR (dB)
Package
CS (on) pf
CS (off)
(pF)
-3db Bandwidth
Applications
info
SPST x 2, NC 13 36 7 22 70.0 +/-15 2 1000.0 10.0 -75.0 Ceramic DIP-14
info
SPST x 4, NC 13 36 7 22 175.0 +/-15 1 600.0 20.0 -75.0 Ceramic DIP-16
info
SPST x 4, NC 13 36 7 22 85.0 +/-15 0.5 300.0 1.0 -70.0 Ceramic DIP-16
info
SPST x 4, NC 13 36 7 22 85.0 +/-15 1 60.0 -5.0 -60.0 Ceramic DIP-16
info
SPST x 4, NO 13 36 7 22 50.0 +/-15 0.5 300.0 1.0 -70.0 Ceramic DIP-16
info
SPST x 4, NO 13 36 7 22 175.0 +/-15 1 600.0 20.0 -75.0 Ceramic DIP-16
info
SPST x 2, NO 13 36 7 22 50.0 +/-15 1 300.0 8.0 -80.0 Ceramic DIP-14
info
SPDT x 1 13 36 7 22 50.0 +/-15 1 300.0 8.0 -80.0 Ceramic DIP-14
info
DPST x 2, NO 13 36 7 22 50.0 +/-15 1 300.0 8.0 -80.0 Ceramic DIP-14
info
SPDT x 2 13 36 7 22 50.0 +/-15 1 300.0 8.0 -80.0 Ceramic DIP-14
info
SPST x 2, NO 13 36 7 22 50.0 +/-15 1 250.0 8.0 -50.0 Ceramic DIP-14
info
SPDT x 1 13 36 7 22 50.0 +/-15 1 250.0 30.0 -50.0 Ceramic DIP-14
info
DPST x 2, NO 13 36 7 22 50.0 +/-15 1 250.0 30.0 -50.0 Ceramic DIP-14
info
SPDT x 2 13 36 7 22 50.0 +/-15 1 250.0 30.0 -50.0 Ceramic DIP-14
info
SPST x 4, NO 13 36 7 22 100.0 +/-15 5 200.0 -10.0 -50.0 Ceramic DIP-16
info
SPST x 4, NO 13 36 7 22 85.0 +/-15 0.5 200.0 1.0 -70.0 Ceramic DIP-16
info
SPST x 4, NC 13 36 7 22 100.0 +/-15 5 200.0 10.0 -50.0 Ceramic DIP-16
info
SPST x 4, NC 13 36 7 22 85.0 +/-15 0.5 200.0 1.0 -70.0 Ceramic DIP-16
info
SPST x 2, NC 13 36 7 22 50.0 +/-15 1 300.0 10.0 -80.0 Ceramic DIP-14
info
DPST x 2, NO 13 36 7 22 50.0 +/-15 1 300.0 10.0 -80.0 Ceramic DIP-16
info
SPDT x 1 13 36 7 22 50.0 +/-15 1 300.0 10.0 -80.0 Ceramic DIP-14
info
SPST x 2, NO 13 36 7 22 45.0 +/-15 0.5 150.0 60.0 -72.0 Ceramic DIP-16
info
SPST x 4, two complementary pairs per package 13 36 7 22 45.0 +/-15 0.5 150.0 60.0 -72.0 Ceramic DIP-16
info
SPST x 4, two pairs per package 13 36 7 22 45.0 +/-15 0.5 150.0 60.0 -72.0 Ceramic DIP-16
info
16:1 x 1 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 Ceramic DIP-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 5 22 60.0 +/-15 Ceramic DIP-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
8:1 x 2 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 Ceramic DIP-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
8:1 x 2 7.5 44 5 22 60.0 +/-15 Ceramic DIP-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
8:1 x 1 13 44 7 22 100.0 +/-15 0.5 250.0 20.0 -40.0 Ceramic DIP-16 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
4:1 x 2 13 44 7 22 100.0 +/-15 0.5 250.0 20.0 -40.0 Ceramic DIP-16 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
SPST x 4, NC 13 44 7 22 25.0 +/-15 0.25 175.0 5.0 -85.0 Ceramic DIP-16 35 9 Multi Purpose
info
SPST x 4, NC 13 44 7 22 35.0 +/-15 5 105.0 22.0 -90.0 Ceramic DIP-16 Multi Purpose
info
SPST x 4, NO 13 44 7 22 25.0 +/-15 0.25 175.0 5.0 -85.0 Ceramic DIP-16 35 9 Multi Purpose
info
SPST x 4, NO 13 44 7 22 35.0 +/-15 5 105.0 22.0 -90.0 Ceramic DIP-16 Multi Purpose
info
SPST x 4, Comp 13 44 7 22 25.0 +/-15 0.25 175.0 5.0 -85.0 Ceramic DIP-16 35
info
SPST x 4, Comp 13 44 7 22 35.0 +/-15 5 105.0 22.0 -90.0 Ceramic DIP-16
info
SPST x 1, NC 13 44 7 22 35.0 +/-15 0.25 175.0 60.0 -60.0 Ceramic DIP-8
info
SPST x 1, NC 13 36 7 22 15.0 +/-15 0.25 89.0 38.0 -88.0 Ceramic DIP-8 50 12
info
SPST x 1, NO 13 44 7 22 35.0 +/-15 0.25 175.0 60.0 -60.0 Ceramic DIP-8
info
SPST x 1, NO 13 36 7 22 15.0 +/-15 0.25 89.0 38.0 -88.0 Ceramic DIP-8 50 12
info
SPDT x 1 13 44 7 22 35.0 +/-15 0.25 175.0 60.0 -60.0 Ceramic DIP-8
info
SPDT x 1 13 36 7 22 15.0 +/-15 0.25 89.0 38.0 -88.0 Ceramic DIP-8 57 12
info
SPST x 4, NC 13 36 7 22 50.0 +/-15 0.5 250.0 1.0 -60.0 Ceramic DIP-16 16 4
info
SPST x 4, NO 13 36 7 22 50.0 +/-15 0.5 250.0 1.0 -60.0 Ceramic DIP-16 16 4
info
8:1 x 1, Fault-Protected 13 36 7 22 450.0 +/-15 1 500.0 -20.0 -60.0 Ceramic DIP-16 40 15
info
4:1 x 2, Fault-Protected 13 36 7 22 450.0 +/-15 1 500.0 -20.0 -60.0 Ceramic DIP-16 35 10
info
8:1 x 1, Latch 13 36 7 22 450.0 +/-15 5 1000.0 4.0 -50.0 Ceramic DIP-18
info
4:1 x 2, Latch 13 36 7 22 450.0 +/-15 5 1000.0 4.0 -50.0 Ceramic DIP-18
info
SPST x 4, 500 MHz 10 18 10 15 45.0 +15/-3 0.25 35.0 4.0 -100.0 Ceramic DIP-16 10 3 500
info
SPST x 4, 500 MHz 10 18 10 15 45.0 +15/-3 0.25 35.0 4.0 -100.0 Ceramic DIP-16 10 3 500
info
SPDT x 2, 500 MHz 10 18 10 15 45.0 +15/-3 0.25 35.0 4.0 -100.0 Ceramic DIP-16 10 3 500