Searching . . .

Analog switches and multiplexers - Single supply - DFN package

Part number
Configuration
Single Supply Min (V)
Single Supply Max (V)
On-resistance
Voltage Rating
Is off Max (nA)
ton Max (ns)
Qinj Typ (pC)
Xtalk & OIRR (dB)
Package
CS (on) pf
CS (off)
(pF)
-3db Bandwidth
Applications
info
SPDT X 2 1.8 5.5 4.5 +2.7 1 30.0 1.0 -73.0 DFN-10 35 8 242
info
SPDT X 2 1.8 5.5 4.5 +2.7 1 30.0 1.0 -73.0 DFN-10 35 8 242
info
SPDT x 2 1.8 6 0.5 +2.7 1 82.0 21.0 -69.0 DFN-10
info
2:1 x 2 1.5 3.6 7.0 +2.7 2 69.0 7.0 -80.0 DFN-10 0 0 0
info
2:1 x 2 1.5 3.6 7.0 +2.7 2 69.0 7.0 -80.0 DFN-10 0 0 0
info
2:1 x 2 1.5 3.6 7.0 +2.7 2 69.0 7.0 -80.0 DFN-10 0 0 0
info
SPDT x 2 1.8 5 0.6 +2.7 20 110.0 9.0 -75.0 DFN-10
info
SPDT x 2 1.8 5 0.6 +2.7 20 110.0 9.0 -75.0 DFN-10
info
SPDT x 2 1.8 5 0.6 +2.7 20 110.0 9.0 -75.0 DFN-10
info
SPST x 2, NO 1.8 5.5 2.5 +4.5 0.25 40.0 2.2 -90.0 TDFN8 2x2 22 8 366
info
SPST x 2, NC 1.8 5.5 2.5 +4.5 0.25 40.0 2.2 -90.0 TDFN8 2x2 22 8 366
info
SPST x 2, Comp 1.8 5.5 2.5 +4.5 0.25 40.0 2.2 -90.0 TDFN8 2x2 22 8 366 Medical and HealthCare; Portable Meter; Multi Purpose