Analog switches and multiplexers - Single supply - Instrumentation
|
Part number
|
Configuration
|
Single Supply Min (V)
|
Single Supply Max (V)
|
Dual Supply Min (V)
|
Dual Supply Max (V)
|
On-resistance
|
Voltage Rating
|
Is off Max (nA)
|
ton Max (ns)
|
Qinj Typ (pC)
|
Xtalk & OIRR (dB)
|
Package
|
CS (on) pf
|
CS (off)
(pF) |
-3db Bandwidth
|
Applications
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 16:1 x 1 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | Ceramic DIP-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 16:1 x 1 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | SO-28 (Wide) | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 16:1 x 1 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | PLCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 16:1 x 1 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | Plastic DIP-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 16:1 x 1 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | LCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 16:1 x 1 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | LCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 16:1 x 1 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | SO-28 (Wide) | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 16:1 x 1 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | PLCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 16:1 x 1 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | Plastic DIP-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 16:1 x 1 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | Ceramic DIP-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 2 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | SO-28 (Wide) | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 2 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | PLCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 2 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | Ceramic DIP-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 2 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | LCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 2 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | Plastic DIP-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 2 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | SO-28 (Wide) | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 2 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | Plastic DIP-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 2 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | PLCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 2 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | LCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 2 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | Ceramic DIP-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 1 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | Plastic DIP-16 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 1 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | Ceramic DIP-16 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 1 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | TSSOP-16 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 1 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | LCC-20 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 1 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | SO-16 (Narrow) AS | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 4:1 x 2 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | LCC-20 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 4:1 x 2 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | Ceramic DIP-16 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 4:1 x 2 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | TSSOP-16 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 4:1 x 2 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | SO-16 (Narrow) AS | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 4:1 x 2 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | Plastic DIP-16 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 16:1 x 1 | 12 | 44 | 5 | 20 | 170.0 | +/-15 | 1 | 250.0 | 1.0 | -85.0 | SO-28 (Wide) | 38 | 3 | 114 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 16:1 x 1 | 12 | 44 | 5 | 20 | 170.0 | +/-15 | 1 | 250.0 | 1.0 | -85.0 | PLCC-28 | 38 | 3 | 114 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 16:1 x 1 | 12 | 44 | 5 | 20 | 170.0 | +/-15 | 1 | 250.0 | 1.0 | -85.0 | TSSOP-28 | 38 | 3 | 114 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 2 | 12 | 44 | 5 | 20 | 170.0 | +/-15 | 1 | 250.0 | 1.0 | -84.0 | SO-28 (Wide) | 24 | 3 | 217 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 2 | 12 | 44 | 5 | 20 | 170.0 | +/-15 | 1 | 250.0 | 1.0 | -84.0 | PLCC-28 | 24 | 3 | 217 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 2 | 12 | 44 | 5 | 20 | 170.0 | +/-15 | 1 | 250.0 | 1.0 | -84.0 | TSSOP-28 | 24 | 3 | 217 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 1 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | TSSOP-16 | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 1 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | Plastic DIP-16 | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 1 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | miniQFN-16 | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 1 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | SO-16 (Narrow) AS | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 4:1 x 2 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | Plastic DIP-16 | 11 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 4:1 x 2 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | TSSOP-16 | 11 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 4:1 x 2 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | SO-16 (Narrow) AS | 11 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 4:1 x 2 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | miniQFN-16 | 11 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) |