Analog switches and multiplexers - Single supply - LCC package
|
Part number
|
Configuration
|
Single Supply Min (V)
|
Single Supply Max (V)
|
Dual Supply Min (V)
|
Dual Supply Max (V)
|
On-resistance
|
Voltage Rating
|
Is off Max (nA)
|
ton Max (ns)
|
Qinj Typ (pC)
|
Xtalk & OIRR (dB)
|
Package
|
CS (on) pf
|
CS (off)
(pF) |
-3db Bandwidth
|
Applications
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPST x 4, NC | 13 | 36 | 7 | 22 | 175.0 | +/-15 | 1 | 600.0 | 20.0 | -75.0 | LCC-20 | |||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 85.0 | +/-15 | 1 | 60.0 | -5.0 | -60.0 | LCC-20 | |||||
| SPST x 2, NO | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 150.0 | 60.0 | -72.0 | LCC-20 | |||||
| SPST x 4, two complementary pairs per package | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 150.0 | 60.0 | -72.0 | LCC-20 | |||||
| SPST x 4, two pairs per package | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 150.0 | 60.0 | -72.0 | LCC-20 | |||||
| 16:1 x 1 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | LCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 16:1 x 1 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | LCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 2 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | LCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 2 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | LCC-28 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 1 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | LCC-20 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 4:1 x 2 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | LCC-20 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | LCC-20 | 35 | 9 | Multi Purpose | ||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | LCC-20 | Multi Purpose | ||||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | LCC-20 | 35 | 9 | Multi Purpose | ||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | LCC-20 | Multi Purpose | ||||
| SPST x 4, Comp | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | LCC-20 | 35 | ||||
| SPST x 4, Comp | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | LCC-20 | |||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 0.5 | 250.0 | 1.0 | -60.0 | LCC-20 | 16 | 4 | |||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 0.5 | 250.0 | 1.0 | -60.0 | LCC-20 | 16 | 4 | |||
| 8:1 x 1, Fault-Protected | 13 | 36 | 7 | 22 | 450.0 | +/-15 | 1 | 500.0 | -20.0 | -60.0 | LCC-20 | 40 | 15 | |||
| 4:1 x 2, Fault-Protected | 13 | 36 | 7 | 22 | 450.0 | +/-15 | 1 | 500.0 | -20.0 | -60.0 | LCC-20 | 35 | 10 | |||
| SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 45.0 | +15/-3 | 0.25 | 35.0 | 4.0 | -100.0 | LCC-20 | 10 | 3 | 500 | ||
| SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 45.0 | +15/-3 | 0.25 | 35.0 | 4.0 | -100.0 | LCC-20 | 10 | 3 | 500 | ||
| SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 45.0 | +15/-3 | 0.25 | 35.0 | 4.0 | -100.0 | LCC-20 | 10 | 3 | 500 |