Searching . . .

Analog switches and multiplexers - Single supply - MICRO FOOT package

Part number
Configuration
Single Supply Min (V)
Single Supply Max (V)
Dual Supply Min (V)
Dual Supply Max (V)
On-resistance
Voltage Rating
Is off Max (nA)
ton Max (ns)
Qinj Typ (pC)
Xtalk & OIRR (dB)
Package
CS (on) pf
CS (off)
(pF)
-3db Bandwidth
info
SPDT x 1 1.8 6 4.1 +2.7 1 49.0 38.0 -60.0 MICRO FOOT 3x2 0.5 pitch
info
SPST x 1, NO 1.8 6 0.7 +2.7 1 71.0 64.0 -70.0 MICRO FOOT 3x2 0.5 pitch
info
SPST x 1, NC 1.8 6 0.7 +2.7 1 71.0 64.0 -70.0 MICRO FOOT 3x2 0.5 pitch
info
SPDT x 1 1.8 6 0.7 +2.7 1 71.0 64.0 -70.0 MICRO FOOT 3x2 0.5 pitch
info
DPDT x 2 1.8 6 1.2 +2.7 2 65.0 7.0 -70.0 MICRO FOOT 4x4
info
8:1 x 1 3 12 2.7 6.5 7.0 +12 2 70.0 29.0 -85.0 MICRO FOOT 4x4
info
4:1 x 2 3 12 2.7 6.5 7.0 +12 2 70.0 29.0 -85.0 MICRO FOOT 4x4
info
SPDT x 2 1.8 5.5 2.9 +4.5 2 45.0 1.0 -78.0 MICRO FOOT 4X3 0.5 pitch 40 12 300
info
SPDT x 2 1.8 5.5 2.9 +4.5 2 45.0 1.0 -78.0 MICRO FOOT 4X3 0.5 pitch 40 12 300
info
SPDT x 2 1.8 6 2 82.0 21.0 -69.0 MICRO FOOT 4X3 0.5 pitch 406 145 200
info
SPST x 2, NO 1.8 5.5 3.5 +4.5 2 41.0 1.0 -66.0 MICRO FOOT 3x3
info
SPST x 2, NC 1.8 5.5 3.5 +4.5 2 41.0 1.0 -66.0 MICRO FOOT 3x3
info
SPST x 2, Comp 1.8 5.5 3.5 +4.5 2 41.0 1.0 -66.0 MICRO FOOT 3x3
info
SPST x 2, NO 1.8 5.5 3.5 +4.5 2 41.0 1.0 -66.0 MICRO FOOT 3x3 T1