Analog switches and multiplexers - Single supply - Multi Purpose
Latest Press Release
-
- New Vishay Siliconix CMOS Analog Switch and Multiplexers Feature Wide 2.7 V to 16 V Single-Supply and ± 2.7 V to ± 8 V Dual-Supply Voltage Range October 17, 2011
- Vishay Siliconix Introduces Six New Low-Voltage Dual SPST Analog Switches in Ultra-Small 2 mm by 2 mm TDFN and 5 mm by 3 mm MSOP Packages October 13, 2011
All Analog switches and multiplexers press releases
Related Information
|
Part number
|
Configuration
|
Single Supply Min (V)
|
Single Supply Max (V)
|
Dual Supply Min (V)
|
Dual Supply Max (V)
|
On-resistance
|
Voltage Rating
|
Is off Max (nA)
|
ton Max (ns)
|
Qinj Typ (pC)
|
Xtalk & OIRR (dB)
|
Package
|
CS (on) pf
|
CS (off)
(pF) |
-3db Bandwidth
|
Applications
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPDT x 2 | 1.65 | 5 | 1.2 | +3 | 10 | 95.0 | -95.0 | miniQFN-10 | 100 | 24 | 62 | Audio; Multi Purpose | ||||
| SPDT x 2 | 1.65 | 4.3 | 0.6 | +2.7 | 10 | 75.0 | -70.0 | miniQFN-10 | 168 | 52 | 30 | Audio; Multi Purpose | ||||
| DPDT x 2 | 1.65 | 4.3 | 0.5 | +2.7 | 1 | 72.0 | 87.0 | -96.0 | miniQFN-16 | 186 | 81 | Audio; Multi Purpose | ||||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | Ceramic DIP-16 | 35 | 9 | Multi Purpose | ||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | LCC-20 | 35 | 9 | Multi Purpose | ||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | SO-16 (Narrow) AS | 35 | 9 | Multi Purpose | ||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | Plastic DIP-16 | 35 | 9 | Multi Purpose | ||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | Plastic DIP-16 | Multi Purpose | ||||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | LCC-20 | Multi Purpose | ||||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | Ceramic DIP-16 | Multi Purpose | ||||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | SO-16 (Narrow) AS | Multi Purpose | ||||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | QFN-16 4x4 | Multi Purpose | ||||
| SPST x 4, NC | 2.7 | 12 | 2.7 | 6.5 | 30.0 | +12 | 1 | 85.0 | 5.0 | -70.0 | TSSOP-16 | Multi Purpose | ||||
| SPST x 4, NC | 2.7 | 12 | 2.7 | 6.5 | 30.0 | +12 | 1 | 85.0 | 5.0 | -70.0 | SO-16 (Narrow) AS | Multi Purpose | ||||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | SO-16 (Narrow) AS | 35 | 9 | Multi Purpose | ||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | Plastic DIP-16 | 35 | 9 | Multi Purpose | ||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | LCC-20 | 35 | 9 | Multi Purpose | ||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | Ceramic DIP-16 | 35 | 9 | Multi Purpose | ||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | Ceramic DIP-16 | Multi Purpose | ||||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | SO-16 (Narrow) AS | Multi Purpose | ||||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | LCC-20 | Multi Purpose | ||||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | Plastic DIP-16 | Multi Purpose | ||||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | QFN-16 4x4 | Multi Purpose | ||||
| SPST x 4, NO | 2.7 | 12 | 2.7 | 6.5 | 30.0 | +12 | 1 | 85.0 | 5.0 | -70.0 | SO-16 (Narrow) AS | Multi Purpose | ||||
| SPST x 4, NO | 2.7 | 12 | 2.7 | 6.5 | 30.0 | +12 | 1 | 85.0 | 5.0 | -70.0 | TSSOP-16 | Multi Purpose | ||||
| SPST x 2, Comp | 1.8 | 5.5 | 2.5 | +4.5 | 0.25 | 40.0 | 2.2 | -90.0 | TDFN8 2x2 | 22 | 8 | 366 | Medical and HealthCare; Portable Meter; Multi Purpose | |||
| SPST x 2, Comp | 1.8 | 5.5 | 2.5 | +4.5 | 0.25 | 40.0 | 2.2 | -90.0 | MSOP-8 | 22 | 8 | 366 | Medical and HealthCare; Portable Meter; Multi Purpose | |||
| SPDT x 2 | 1.8 | 5.5 | 2.5 | +2.7 | 1 | 51.0 | 1.0 | -76.0 | MSOP-10 | 40 | 12 | 300 | Medical and HealthCare; Portable Meter; Multi Purpose | |||
| 8:1 x 1 | 2.7 | 12 | 130.0 | +2.7 | 1 | 90.0 | 9.0 | -83.0 | TSSOP-16 | 15 | 5 | Multi Purpose | ||||
| 4:1 x 1, differential | 2.7 | 12 | 130.0 | +2.7 | 1 | 90.0 | 9.0 | -83.0 | TSSOP-16 | 15 | 5 | Multi Purpose | ||||
| 2:1 x 3 | 2.7 | 12 | 130.0 | +2.7 | 1 | 90.0 | 9.0 | -83.0 | TSSOP-16 | 15 | 5 | Multi Purpose | ||||
| SPDT x 2 | 2.7 | 16 | 101.0 | +16 | 1 | 70.0 | 6.0 | -70.0 | miniQFN-10 | 8.4 | 2 | 800 | Multi Purpose | |||
| 8:1 x 1 | 2.7 | 16 | 2.7 | 5 | 145.0 | +5.0 | 1 | 335.0 | 0.44 | -90.0 | miniQFN-16 | 14.6 | 2.7 | 314 | Multi Purpose | |
| SPDT x 1 | 2.5 | 6 | 26.0 | +2.5 | 1 | 15.0 | 5.0 | -70.0 | SC70-6 | 20 | 7 | Multi Purpose | ||||
| 8:1 x 1 | 2.7 | 12 | 2.5 | 5 | 66.0 | +/-5 | 1 | 250.0 | 0.2 | -90.0 | miniQFN-16 | 16 | 1 | 270 | Multi Purpose | |
| 8:1 x 1 | 2.7 | 12 | 2.5 | 5 | 66.0 | +/-5 | 1 | 250.0 | 0.2 | -90.0 | miniQFN-16 | 8 | 1 | 525 | Multi Purpose | |
| 2:1 x 3 | 2.7 | 13.2 | 80.0 | +12 | 1 | 180.0 | 0.86 | -81.0 | miniQFN-16 | 6 | 2 | 540 | Multi Purpose |