Searching . . .

Analog switches and multiplexers - Single supply - PLCC package

Part number
Configuration
Single Supply Min (V)
Single Supply Max (V)
Dual Supply Min (V)
Dual Supply Max (V)
On-resistance
Voltage Rating
Is off Max (nA)
ton Max (ns)
Qinj Typ (pC)
Xtalk & OIRR (dB)
Package
CS (on) pf
CS (off)
(pF)
-3db Bandwidth
Applications
info
16:1 x 1 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 PLCC-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
16:1 x 1 7.5 44 5 22 60.0 +/-15 PLCC-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
8:1 x 2 7.5 44 7 22 100.0 +/-15 0.5 350.0 15.0 -40.0 PLCC-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
8:1 x 2 7.5 44 5 22 60.0 +/-15 PLCC-28 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
8:1 x 1, Latch 13 36 7 22 55.0 +/-15 0.5 150.0 1.0 PLCC-20 54 40
info
4:1 x 2, Latch 13 36 7 22 55.0 +/-15 0.5 150.0 1.0 PLCC-20 34 20
info
16:1 x 1 12 44 5 20 170.0 +/-15 1 250.0 1.0 -85.0 PLCC-28 38 3 114 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
8:1 x 2 12 44 5 20 170.0 +/-15 1 250.0 1.0 -84.0 PLCC-28 24 3 217 Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE)
info
8:1 x 1, Latch 13 36 7 22 450.0 +/-15 5 1000.0 4.0 -50.0 PLCC-20
info
4:1 x 1, 500 MHz 10 18 10 15 90.0 +15/-3 5 300.0 -70.0 -90.0 PLCC-20
info
16:1 x 1, 300 MHz 7.5 18 90.0 +15 10 300.0 -35.0 -100.0 PLCC-44
info
8:1 x 2, 500 MHz 10 18 10 15 90.0 +15/-3 5 300.0 -70.0 -90.0 PLCC-28
info
SPST x 4, 500 MHz 10 18 10 15 30.0 +15/-3 10 70.0 -25.0 -85.0 PLCC-20 14 2 500
info
8 x 4, Cross-Point 10 18 10 15 90.0 +15/-3 20 300.0 -100.0 -80.0 PLCC-44