Searching . . .

Analog switches and multiplexers - Single supply - Sidebrazed DIP package

Part number
Configuration
Single Supply Min (V)
Single Supply Max (V)
Dual Supply Min (V)
Dual Supply Max (V)
On-resistance
Voltage Rating
Is off Max (nA)
ton Max (ns)
Qinj Typ (pC)
Xtalk & OIRR (dB)
Package
CS (on) pf
CS (off)
(pF)
-3db Bandwidth
info
SPST x 2, NC 13 36 7 22 70.0 +/-15 2 1000.0 10.0 -75.0 Sidebraze DIP-14
info
SPST x 4, NC 13 36 7 22 175.0 +/-15 1 600.0 20.0 -75.0 Sidebraze DIP-16
info
SPST x 2, NO 13 36 7 22 50.0 +/-15 1 300.0 8.0 -80.0 Sidebraze DIP-14
info
SPDT x 1 13 36 7 22 50.0 +/-15 1 300.0 8.0 -80.0 Sidebraze DIP-14
info
DPST x 2, NO 13 36 7 22 50.0 +/-15 1 300.0 8.0 -80.0 Sidebraze DIP-14
info
SPDT x 2 13 36 7 22 50.0 +/-15 1 300.0 8.0 -80.0 Sidebraze DIP-14
info
SPST x 2, NO 13 36 7 22 50.0 +/-15 1 250.0 8.0 -50.0 Sidebraze DIP-14
info
SPDT x 1 13 36 7 22 50.0 +/-15 1 250.0 30.0 -50.0 Sidebraze DIP-14
info
DPST x 2, NO 13 36 7 22 50.0 +/-15 1 250.0 30.0 -50.0 Sidebraze DIP-14
info
SPDT x 2 13 36 7 22 50.0 +/-15 1 250.0 30.0 -50.0 Sidebraze DIP-14
info
4:1 x 1, 500 MHz 10 18 10 15 90.0 +15/-3 5 300.0 -70.0 -90.0 Sidebraze DIP-20
info
16:1 x 1, 300 MHz 7.5 18 90.0 +15 10 300.0 -35.0 -70.0 Sidebraze DIP-28
info
8:1 x 2, 500 MHz 10 18 10 15 90.0 +15/-3 5 300.0 -70.0 -90.0 Sidebraze DIP-28
info
SPST x 4, 500 MHz 10 18 10 15 30.0 +15/-3 10 70.0 -25.0 -85.0 Sidebraze DIP-20 14 2 500
info
SPST x 4, 500 MHz 10 18 10 15 30.0 +15/-3 10 70.0 -25.0 -85.0 Sidebraze DIP-16 14 2 500
info
SPDT x 2, 500 MHz 10 18 10 15 30.0 +15/-3 10 100.0 -25.0 -85.0 Sidebraze DIP-16 14 2 500