Analog switches and multiplexers - Single supply - SO package
|
Part number
|
Configuration
|
Single Supply Min (V)
|
Single Supply Max (V)
|
Dual Supply Min (V)
|
Dual Supply Max (V)
|
On-resistance
|
Voltage Rating
|
Is off Max (nA)
|
ton Max (ns)
|
Qinj Typ (pC)
|
Xtalk & OIRR (dB)
|
Package
|
CS (on) pf
|
CS (off)
(pF) |
-3db Bandwidth
|
Applications
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPST x 4, NC | 13 | 36 | 7 | 22 | 85.0 | +/-15 | 0.5 | 300.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 85.0 | +/-15 | 1 | 60.0 | -5.0 | -60.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 0.5 | 300.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 85.0 | +/-15 | 0.5 | 300.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 85.0 | +/-15 | 0.5 | 300.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, Comp | 13 | 36 | 7 | 22 | 60.0 | +/-15 | 0.5 | 130.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, Latch | 13 | 18 | 7 | 18 | 90.0 | +/-15 | 5 | 550.0 | 20.0 | -60.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 1 | 65.0 | -5.0 | -50.0 | SO-16 (Narrow) AS | |||||
| SPDT x 2 | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 5 | 150.0 | 8.0 | -80.0 | SO-14 (Narrow) AS | |||||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 100.0 | +/-15 | 5 | 200.0 | -10.0 | -50.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 85.0 | +/-15 | 0.5 | 200.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 100.0 | +/-15 | 5 | 200.0 | 10.0 | -50.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 85.0 | +/-15 | 0.5 | 200.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPDT x 4 | 5 | 36 | 7 | 22 | 45.0 | +/-15 | 0.25 | 175.0 | 10.0 | -60.0 | SO-20 (Wide) | |||||
| SPDT x 4 | 5 | 36 | 7 | 22 | 45.0 | +/-15 | 0.25 | 10.0 | -60.0 | SO-20 (Wide) | ||||||
| SPST x 2, NO | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 150.0 | 60.0 | -90.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, two complementary pairs per package | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 150.0 | 60.0 | -72.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, two complementary pairs per package | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 150.0 | 60.0 | -90.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, two pairs per package | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 150.0 | 60.0 | -72.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, two pairs per package | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 150.0 | 60.0 | -90.0 | SO-16 (Narrow) AS | |||||
| 16:1 x 1 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | SO-28 (Wide) | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 16:1 x 1 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | SO-28 (Wide) | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 2 | 7.5 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 350.0 | 15.0 | -40.0 | SO-28 (Wide) | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 2 | 7.5 | 44 | 5 | 22 | 60.0 | +/-15 | SO-28 (Wide) | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||||||
| 8:1 x 1 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | SO-16 (Narrow) AS | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 8:1 x 1 | 2.7 | 12 | 2.7 | 6.5 | 29.0 | +12 | 1 | 95.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| 4:1 x 2 | 13 | 44 | 7 | 22 | 100.0 | +/-15 | 0.5 | 250.0 | 20.0 | -40.0 | SO-16 (Narrow) AS | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | ||||
| 4:1 x 2 | 2.7 | 12 | 2.7 | 6.5 | 29.0 | +12 | 1 | 95.0 | 1.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | SO-16 (Narrow) AS | 35 | 9 | Multi Purpose | ||
| SPST x 4, NC | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | SO-16 (Narrow) AS | Multi Purpose | ||||
| SPST x 4, NC | 2.7 | 12 | 2.7 | 6.5 | 30.0 | +12 | 1 | 85.0 | 5.0 | -70.0 | SO-16 (Narrow) AS | Multi Purpose | ||||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | SO-16 (Narrow) AS | 35 | 9 | Multi Purpose | ||
| SPST x 4, NO | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | SO-16 (Narrow) AS | Multi Purpose | ||||
| SPST x 4, NO | 2.7 | 12 | 2.7 | 6.5 | 30.0 | +12 | 1 | 85.0 | 5.0 | -70.0 | SO-16 (Narrow) AS | Multi Purpose | ||||
| SPST x 4, Comp | 13 | 44 | 7 | 22 | 25.0 | +/-15 | 0.25 | 175.0 | 5.0 | -85.0 | SO-16 (Narrow) AS | 35 | ||||
| SPST x 4, Comp | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 5 | 105.0 | 22.0 | -90.0 | SO-16 (Narrow) AS | |||||
| SPST x 4, Comp | 2.7 | 12 | 2.7 | 6.5 | 30.0 | +12 | 1 | 85.0 | 5.0 | -70.0 | SO-16 (Narrow) AS | |||||
| SPST x 1, NC | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 0.25 | 175.0 | 60.0 | -60.0 | SO-8 (Narrow) AS | |||||
| SPST x 1, NC | 13 | 36 | 7 | 22 | 15.0 | +/-15 | 0.25 | 89.0 | 38.0 | -88.0 | SO-8 (Narrow) AS | 50 | 12 | |||
| SPST x 1, NC | 2.7 | 12 | 2.7 | 6.5 | 13.0 | +12 | 1 | 43.0 | 1.0 | -71.0 | SO-8 (Narrow) AS | 15 | 5 | |||
| SPST x 1, NO | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 0.25 | 175.0 | 60.0 | -60.0 | SO-8 (Narrow) AS | |||||
| SPST x 1, NO | 13 | 36 | 7 | 22 | 15.0 | +/-15 | 0.25 | 89.0 | 38.0 | -88.0 | SO-8 (Narrow) AS | 50 | 12 | |||
| SPST x 1, NO | 2.7 | 12 | 2.7 | 6.5 | 13.0 | +12 | 1 | 43.0 | 1.0 | -71.0 | SO-8 (Narrow) AS | 15 | 5 | |||
| SPDT x 1 | 13 | 44 | 7 | 22 | 35.0 | +/-15 | 0.25 | 175.0 | 60.0 | -60.0 | SO-8 (Narrow) AS | |||||
| SPDT x 1 | 13 | 36 | 7 | 22 | 15.0 | +/-15 | 0.25 | 89.0 | 38.0 | -88.0 | SO-8 (Narrow) AS | 57 | 12 | |||
| SPDT x 1 | 2.7 | 12 | 2.7 | 6.5 | 13.0 | +12 | 1 | 43.0 | 1.0 | -71.0 | SO-8 (Narrow) AS | 15 | 5 | |||
| 4:1 x 2, Latch | 13 | 36 | 7 | 22 | 55.0 | +/-15 | 0.5 | 150.0 | 1.0 | SO-18 (Wide) | 34 | 20 | ||||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 0.5 | 250.0 | 1.0 | -60.0 | SO-16 (Narrow) AS | 16 | 4 | |||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 220.0 | 1.0 | -95.0 | SO-16 (Narrow) AS | 16 | 4 | |||
| SPST x 4, NC | 2.7 | 12 | 2.7 | 6.5 | 20.0 | +12 | 1 | 60.0 | 5.0 | -95.0 | SO-16 (Narrow) AS | 15 | 5 | |||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 0.5 | 250.0 | 1.0 | -60.0 | SO-16 (Narrow) AS | 16 | 4 | |||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 220.0 | 1.0 | -95.0 | SO-16 (Narrow) AS | 16 | 4 | |||
| SPST x 4, NO | 2.7 | 12 | 2.7 | 6.5 | 20.0 | +12 | 1 | 60.0 | 5.0 | -95.0 | SO-16 (Narrow) AS | 15 | 5 | |||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 0.5 | 250.0 | 1.0 | -100.0 | SO-16 (Narrow) AS | 16 | 4 | |||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 300.0 | 1.0 | -95.0 | SO-16 (Narrow) AS | 16 | 5 | |||
| SPST x 4, NC | 13 | 36 | 7 | 22 | 50.0 | +/-15 | 0.5 | 250.0 | 1.0 | -100.0 | SO-16 (Narrow) AS | 16 | 4 | |||
| SPST x 4, NO | 13 | 36 | 7 | 22 | 45.0 | +/-15 | 0.5 | 300.0 | 1.0 | -95.0 | SO-16 (Narrow) AS | 16 | 5 | |||
| SPST x 4, NC | 12 | 36 | 5 | 22 | 3.8 | +/-15 | 0.5 | 118.0 | 22.0 | -85.0 | SO-16 (Narrow) AS | 103 | 31 | |||
| SPST x 4, NO | 12 | 36 | 5 | 22 | 3.8 | +/-15 | 0.5 | 118.0 | 22.0 | -85.0 | SO-16 (Narrow) AS | 103 | 31 | |||
| SPST x 4, Comp | 12 | 36 | 5 | 22 | 3.8 | +/-15 | 0.5 | 118.0 | 22.0 | -85.0 | SO-16 (Narrow) AS | 103 | 31 | |||
| SPST x 4, NC | 12 | 36 | 5 | 22 | 3.8 | +/-15 | 0.5 | 118.0 | 22.0 | -85.0 | SO-16 (Narrow) AS | 103 | 31 | |||
| SPST x 4, NO | 12 | 36 | 5 | 22 | 3.8 | +/-15 | 0.5 | 118.0 | 22.0 | -85.0 | SO-16 (Narrow) AS | 103 | 31 | |||
| SPST x 4, Comp | 12 | 36 | 5 | 22 | 3.8 | +/-15 | 0.5 | 118.0 | 22.0 | -85.0 | SO-16 (Narrow) AS | 103 | 31 | |||
| SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | +/-15 | 0.5 | 166.0 | 58.0 | -63.0 | SO-8 (Narrow) AS | 125 | 37 | |||
| SPDT x 1 | 12 | 36 | 4.5 | 22 | 3.6 | +/-15 | 0.5 | 166.0 | 58.0 | -63.0 | SO-8 (Narrow) AS | 125 | 37 | |||
| 16:1 x 1 | 12 | 44 | 5 | 20 | 170.0 | +/-15 | 1 | 250.0 | 1.0 | -85.0 | SO-28 (Wide) | 38 | 3 | 114 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 2 | 12 | 44 | 5 | 20 | 170.0 | +/-15 | 1 | 250.0 | 1.0 | -84.0 | SO-28 (Wide) | 24 | 3 | 217 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 8:1 x 1 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | SO-16 (Narrow) AS | 18 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| 4:1 x 2 | 12 | 44 | 5 | 22 | 180.0 | +/-15 | 1 | 250.0 | 2.0 | -88.0 | SO-16 (Narrow) AS | 11 | 3 | 250 | Medical and HealthCare; Instrumentation;Automatic Test Equipment(ATE) | |
| SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 30.0 | +15/-3 | 10 | 70.0 | -25.0 | -85.0 | SO-16 (Narrow) AS | 14 | 2 | 500 | ||
| SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 30.0 | +15/-3 | 10 | 100.0 | -25.0 | -85.0 | SO-16 (Narrow) AS | 14 | 2 | 500 | ||
| SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 45.0 | +15/-3 | 0.25 | 35.0 | 4.0 | -100.0 | SO-16 (Narrow) AS | 10 | 3 | 500 | ||
| SPST x 4, NC | 2.7 | 12 | 2.7 | 5 | 115.0 | +/-5 | 0.1 | 55.0 | 1.0 | -90.0 | SO-16 (Narrow) AS | 9 | 2 | 720 | ||
| SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 45.0 | +15/-3 | 0.25 | 35.0 | 4.0 | -100.0 | SO-16 (Narrow) AS | 10 | 3 | 500 | ||
| SPST x 4, NO | 2.7 | 12 | 2.7 | 5 | 115.0 | +/-5 | 0.1 | 55.0 | 1.0 | -90.0 | SO-16 (Narrow) AS | 9 | 2 | 720 | ||
| SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 45.0 | +15/-3 | 0.25 | 35.0 | 4.0 | -100.0 | SO-16 (Narrow) AS | 10 | 3 | 500 | ||
| SPST x 4, Comp | 2.7 | 12 | 2.7 | 5 | 115.0 | +/-5 | 0.1 | 55.0 | 1.0 | -90.0 | SO-16 (Narrow) AS | 9 | 2 | 720 | ||
| SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 15.0 | +15/-3 | 10 | 70.0 | -19.0 | -80.0 | SO-16 (Narrow) AS | |||||
| SPDT x 1, 500 MHz | 10 | 18 | 10 | 15 | 8.0 | +15/-3 | 10 | 70.0 | -19.0 | -80.0 | SO-8 (Narrow) AS | |||||
| SPDT x 2, 500 MHz | 10 | 18 | 10 | 15 | 15.0 | +15/-3 | 10 | 70.0 | -19.0 | -80.0 | SO-16 (Narrow) AS | |||||
| SPST x 2, NC | 2.7 | 5 | 20.0 | +4.5 | 0.1 | 75.0 | 2.0 | -90.0 | SO-8 (Narrow) AS | 20 | 7 | |||||
| SPST x 2, NO | 2.7 | 5 | 20.0 | +4.5 | 0.1 | 75.0 | 2.0 | -90.0 | SO-8 (Narrow) AS | 20 | 7 | |||||
| SPST x 2, NC | 2.7 | 5 | 30.0 | +4.5 | 0.1 | 75.0 | 2.0 | -90.0 | SO-8 (Narrow) AS | 20 | 13 | |||||
| SPST x 2, NO | 2.7 | 5 | 30.0 | +4.5 | 0.1 | 75.0 | 2.0 | -90.0 | SO-8 (Narrow) AS | 20 | 13 | |||||
| SPDT x 1 | 2.7 | 5 | 20.0 | +4.5 | 0.1 | 75.0 | 2.0 | -70.0 | SO-8 (Narrow) AS | 32 | 7 | |||||
| SPDT x 1 | 2.7 | 5 | 30.0 | +4.5 | 0.1 | 75.0 | 2.0 | -70.0 | SO-8 (Narrow) AS | 32 | 7 |