Searching . . .

Analog switches and multiplexers - Single supply - USB

Part number
Configuration
Single Supply Min (V)
Single Supply Max (V)
On-resistance
Voltage Rating
Is off Max (nA)
ton Max (ns)
Qinj Typ (pC)
Xtalk & OIRR (dB)
Package
CS (on) pf
CS (off)
(pF)
-3db Bandwidth
Applications
info
DPDT x 1 2.7 4.3 5.7 +3 100 30.0 0.5 -49.0 miniQFN-10 11 4 620 USB
info
USB 2.7 4.3 7.0 +3 100 30.0 0.5 -49.0 miniQFN-10 11 4 620 USB
info
DPDT x 1 2.7 4.3 7.0 +3 100 30.0 0.5 -45.0 miniQFN-10 6 2 900 USB
info
USB 2.7 4.3 7.0 +3 100 30.0 0.5 -45.0 miniQFN-10 6 2 900 USB
info
DPDT x 1 2.7 4.3 7.0 +3 100 30.0 0.5 -45.0 miniQFN-10 6.5 2.7 900 USB