January 10, 2008
Vishay Releases New DG469 and DG470 High-Voltage, Single- and Dual-Supply SPDT Analog Switches With Low 3.6-Ω On-Resistance and 0.4-Ω Flatness
October 17, 2005
New Vishay Siliconix Dual SPDT and Dual SPST Analog Switches Target Portable Systems With On-Resistance Down to 2.5 W and 3-dB Bandwidth Up to 360 MHz
May 25, 2005
New Vishay Siliconix Low-Voltage Analog Switch Family Targets Portable Systems With On-Resistance Down to 0.25 Ohms, Current Handling up to 300 mA for Load Switching
March 22, 2004
Vishay Launches New Analog Switch and Multiplexer in 3-mm by 3-mm Leadless QFN-12 Package
July 28, 2003
Vishay Adds New DG2000 Series Low-Voltage Analog Switches With Low Charge Injection and On-Resistance in Footprint as Small as 1.6 mm by 1.6 mm
July 19, 2002
New Low-Voltage Analog Switches Combine Low Power, Charge Injection, and On-Resistance to Enable Higher-Performing Portable Systems
May 06, 2002
Siliconix Launches Record-Breaking Chipscale MOSFET and Analog Switch: Devices Are Industry's First Rated for 1.8-V Operation