| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption | Package |
 |   |   |   |   |   |   |   |   |   |   |   |   |   |
| DG417B |  | SPST x 1, NC | 13 | 36 | 7 | 22 | 25 | +/-15 | 0.25 | 89 | 4 | -87 | 0.035 | Ceramic DIP-8 |
| DG417 |  | SPST x 1, NC | 13 | 36 | 7 | 22 | 35 | +/-15 | 0.25 | 175 | 60 | -60 | 0.045 | Ceramic DIP-8 |
| DG418 |  | SPST x 1, NO |
| DG418B |  | SPST x 1, NO | 13 | 36 | 7 | 22 | 35 | +/-15 | 0.25 | 89 | 4 | -87 | 0.035 | Ceramic DIP-8 |
| DG381A_MIL |  | SPST x 2, NC | 13 | 36 | 7 | 22 | 50 | +/-15 | 1 | 300 | 10 | -80 | 15 | Ceramic DIP-14 |
| DG200A_MIL |  | SPST x 2, NC | 13 | 36 | 7 | 22 | 70 | +/-15 | 2 | 1000 | 10 | -75 | 45 | Ceramic DIP-14 |
| DG401 |  | SPST x 2, NO | 13 | 36 | 7 | 22 | 45 | +/-15 | 0.5 | 150 | 60 | -72 | 0.045 | Ceramic DIP-16 |
| DG300A_MIL |  | SPST x 2, NO | 13 | 36 | 7 | 22 | 50 | +/-15 | 1 | 300 | 8 | -80 | 15 | Ceramic DIP-14 |
| DG304A_MIL |  | SPST x 2, NO | 13 | 36 | 7 | 22 | 50 | +/-15 | 1 | 250 | 8 | -50 | 3 | Ceramic DIP-14 |
| DG611 |  | SPST x 4, 500 MHz | 10 | 18 | 10 | 15 | 45 | +15/-3 | 0.25 | 35 | 4 | -100 | 0.045 | Ceramic DIP-16 |
| DG612 |  |
| DG413 |  | SPST x 4, Comp | 13 | 36 | 7 | 22 | 35 | +/-15 | 0.25 | 175 | 5 | -68 | 0.045 | Ceramic DIP-16 |
| DG413HS |  | SPST x 4, Comp | 13 | 36 | 7 | 22 | 35 | +/-15 | 5 | 105 | 22 | -90 | 0.049 | Ceramic DIP-16 |
| DG411 |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 35 | +/-15 | 0.25 | 175 | 5 | -68 | 0.045 | Ceramic DIP-16 |
| DG411HS |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 35 | +/-15 | 5 | 105 | 22 | -90 | 0.049 | Ceramic DIP-16 |
| DG201B |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 300 | 1 | -70 | 0.065 | Ceramic DIP-16 |
| DG201HS |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 1 | 60 | -5 | -60 | 240 | Ceramic DIP-16 |
| DG309B |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 200 | 1 | -70 | 0.03 | Ceramic DIP-16 |
| DG441 |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 250 | 1 | -60 | 1.5 | Ceramic DIP-16 |
| DG309 |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 100 | +/-15 | 5 | 200 | 10 | -50 | 2 | Ceramic DIP-16 |
| DG201A_MIL |  | SPST x 4, NC | 13 | 36 | 7 | 22 | 175 | +/-15 | 1 | 600 | 20 | -75 | 45 | Ceramic DIP-16 |
| DG412 |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 35 | +/-15 | 0.25 | 175 | 5 | -68 | 0.045 | Ceramic DIP-16 |
| DG412HS |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 35 | +/-15 | 5 | 105 | 22 | -90 | 0.049 | Ceramic DIP-16 |
| DG202B |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 50 | +/-15 | 0.5 | 300 | 1 | -70 | 0.065 | Ceramic DIP-16 |
| DG308B |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 200 | 1 | -70 | 0.03 | Ceramic DIP-16 |
| DG442 |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 85 | +/-15 | 0.5 | 250 | 1 | -60 | 1.5 | Ceramic DIP-16 |
| DG308A |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 100 | +/-15 | 5 | 200 | -10 | -50 | 2 | Ceramic DIP-16 |
| DG202_MIL |  | SPST x 4, NO | 13 | 36 | 7 | 22 | 175 | +/-15 | 1 | 600 | 20 | -75 | 45 | Ceramic DIP-16 |
| DG403 |  | SPST x 4, two complementary pairs per package | 13 | 36 | 7 | 22 | 45 | +/-15 | 0.5 | 150 | 60 | -72 | 0.045 | Ceramic DIP-16 |
| DG405 |  | SPST x 4, two pairs per package |
| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption | Package |
|