May 12, 2008
Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance Under 3 pF for Precision Instrumentation Applications
Sept. 26, 2007
Vishay Releases New Low-Impedance, High-Voltage, Dual-Supply SPST and SPDT Analog Switches
July 09, 2007
Vishay Releases Two New Series of 4-Ω Quad SPST CMOS Analog Switches
October 17, 2005
New Vishay Siliconix Dual SPDT and Dual SPST Analog Switches Target Portable Systems With On-Resistance Down to 2.5 W and 3-dB Bandwidth Up to 360 MHz
May 25, 2005
New Vishay Siliconix Low-Voltage Analog Switch Family Targets Portable Systems With On-Resistance Down to 0.25 Ohms, Current Handling up to 300 mA for Load Switching
Sept. 25, 2003
Vishay Adds to "L Series" Low-Voltage Analog Switches and Multiplexers With New High-Reliability Versions in CerDIP and 20-Pin LCC Packages
July 28, 2003
Vishay Adds New DG2000 Series Low-Voltage Analog Switches With Low Charge Injection and On-Resistance in Footprint as Small as 1.6 mm by 1.6 mm
April 01, 2002
New Vishay Siliconix Low-Voltage Analog Switches and Multiplexers Bring Improved Throughput and Higher Bandwidth to Signal Processing Applications