| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption |
 |   |   |   |   |   |   |   |   |   |   |   |   |
| DG417L |  | SPST x 1, NC | 2.7 | 12 | 2.7 | 6.5 | 20 | +12 | 1 | 75 | 1 | -90 | 0.036 |
| DG417B |  | SPST x 1, NC | 13 | 36 | 7 | 22 | 25 | +/-15 | 0.25 | 89 | 4 | -87 | 0.035 |
| DG418L |  | SPST x 1, NO | 2.7 | 12 | 2.7 | 6.5 | 20 | +12 | 1 | 75 | 1 | -90 | 0.036 |
| DG418B |  | SPST x 1, NO | 13 | 36 | 7 | 22 | 35 | +/-15 | 0.25 | 89 | 4 | -87 | 0.035 |
| DG2743 |  | SPST x 2, Comp | 1.8 | 6 | | | 0.8 | +2.7 | 1 | 30 | 5.8 | -89 | 0.0036 |
| DG2039 |  | SPST x 2, Comp | 1.8 | 6 | | | 6 | +2.7 | 1 | 30 | 1 | -67 | 0.0055 |
| DG9434 |  | SPST x 2, Comp | 2.7 | 12 | | | 30 | +4.5 | 1 | 35 | 0.36 | 96 | 0.012 |
| DG2742 |  | SPST x 2, NC | 1.8 | 6 | | | 0.8 | +2.7 | 1 | 30 | 5.8 | -89 | 0.0036 |
| DG2038 |  | SPST x 2, NC | 1.8 | 6 | | | 6 | +2.7 | 1 | 30 | 1 | -67 | 0.0055 |
| DG9232 |  | SPST x 2, NC | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 |
| DG9432 |  | SPST x 2, NC | 2.7 | 12 | | | 30 | +4.5 | 1 | 35 | 0.36 | 96 | 0.012 |
| DG9262 |  | SPST x 2, NC | 2.7 | 12 | | | 60 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 |
| DG2741 |  | SPST x 2, NO | 1.8 | 6 | | | 0.8 | +2.7 | 1 | 30 | 5.8 | -89 | 0.0036 |
| DG2037 |  | SPST x 2, NO | 1.8 | 6 | | | 6 | +2.7 | 1 | 30 | 1 | -67 | 0.0055 |
| DG9233 |  | SPST x 2, NO | 2.7 | 12 | | | 30 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 |
| DG9433 |  | SPST x 2, NO | 2.7 | 12 | | | 30 | +4.5 | 1 | 35 | 0.36 | 96 | 0.012 |
| DG9263 |  | SPST x 2, NO | 2.7 | 12 | | | 60 | +4.5 | 0.1 | 120 | 1 | -70 | 0.0055 |
| Series | Configuration | Single Supply Min (V) | Single Supply Max (V) | Dual Supply Min (V) | Dual Supply Max (V) | On-resistance | Voltage Rating | Is off Max (nA) | ton Max (ns) | Qinj Typ (pC) | Xtalk & OIRR (dB) | Power Consumption |
|