Searching . . .

Related press releases

October 13, 2011

Vishay Siliconix Introduces Six New Low-Voltage Dual SPST Analog Switches in Ultra-Small 2 mm by 2 mm TDFN and 5 mm by 3 mm MSOP Packages

December 08, 2010

New Vishay Siliconix Dual SPST Analog Switch Features 1.8 V to 5.5 V Single Power Supply and 2.5Ω On-Resistance in Surface-Mount MSOP-8 Package

May 12, 2008

Vishay Releases New Analog Multiplexers and Switches With Ultra-Low Charge Injection Less Than 1.0 pC and Low Switching Capacitance Under 3 pF for Precision Instrumentation Applications

September 26, 2007

Vishay Releases New Low-Impedance, High-Voltage, Dual-Supply SPST and SPDT Analog Switches

July 09, 2007

Vishay Releases Two New Series of 4-Ω Quad SPST CMOS Analog Switches

October 17, 2005

New Vishay Siliconix Dual SPDT and Dual SPST Analog Switches Target Portable Systems With On-Resistance Down to 2.5 W and 3-dB Bandwidth Up to 360 MHz

May 25, 2005

New Vishay Siliconix Low-Voltage Analog Switch Family Targets Portable Systems With On-Resistance Down to 0.25 Ohms, Current Handling up to 300 mA for Load Switching

September 25, 2003

Vishay Adds to "L Series" Low-Voltage Analog Switches and Multiplexers With New High-Reliability Versions in CerDIP and 20-Pin LCC Packages

July 28, 2003

Vishay Adds New DG2000 Series Low-Voltage Analog Switches With Low Charge Injection and On-Resistance in Footprint as Small as 1.6 mm by 1.6 mm

April 01, 2002

New Vishay Siliconix Low-Voltage Analog Switches and Multiplexers Bring Improved Throughput and Higher Bandwidth to Signal Processing Applications

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links