Processor Board - CPU Power
High-Side Mosfet
| Product Name | Status | Description | Features | Package | Q-Level | 
| SI4162DY | N-Channel 30-V (D-S) MOSFET TrenchFET® Power MOSFET | Vds=30V,Vgs=20V,Id=19.3 Rds=7.9m ohm,Qgd=8.8n 100% Rg and UIS Tested | SMD-SO8 | 
Low-Side MOSFET
| Product Name | Status | Description | Features | Package | Q-Level | 
| Si4164DY | N-Channel 30-V (D-S) MOSFET TrenchFET® Power MOSFET | Vds=30V, Vgs=20V, Id=30A Rds=3.2m ohm, Qgd=26.5 100% Rg and UIS Tested | SMD SO8 | 
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level | 
| SS32HE3 | Surface Mount Schottky Barrier Rectifier Low profile package Low power losses, high efficiency | If(AV)=1A; IFSM=40A | SMD-DO-214AC SMA | 
Temperature Sensor
| Product Name | Status | Description | Features | Package | Q-Level | 
| NTHS0603N03N | NTC Thermistors, SMD 0402, 0603, 0805, 1206 Chip High density monolithic construction |