12V output - EMI Filter

Al Cap

Product NameStatusDescriptionFeaturesPackageQ-Level
260 CLA-V Alumimum Capacitor SMD vibration proof high temperature 150…3300uF 16V…80V 16x16x16 to 18x18x21 AECQ200

Inductors

Product NameStatusDescriptionFeaturesPackageQ-Level
IHLP-3232DZ-5A Low Profile, High Current High Transient Current Spike Cabable, Shielded, Low DCR0,22uH…33uH, Idc=36A…3.1A 3232 AECQ200
IHLP-4040DZ-5A Low Profile, High Current, High Transient Current Spike Cabable Shielded, Low DCR0,47uH…47uH, Idc=30A…2.5A 4040 AECQ200

MLCC

Product NameStatusDescriptionFeaturesPackageQ-Level
VJ....31X RoHS Automotive MLCC SMD MLCC for Automotive Applications 120pF…1uF 16V…1000V 0402 to 1812 AECQ200