Bi directional synchronous buck boost converter - storage inductor
Custom Magnetics
| Product Name | Status | Description | Features | Package | Q-Level |
| custom magnetics | customized coupled inductor |
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-6767GZ-5A | Low Profile, High Current High Transient Current Spike Cabable Shielded, Low DCR | 0,47uH…47uH Idc=65A…7.25A | 6767 | AECQ200 | |
| IHLP-8787MZ-5A | Low Profile, High Current, High Transient Current Spike Cabable, Shielded, Low DCR | 0,47uH…100uH Idc=80A…9.1A | 8787 | AECQ200 |