Controller Asics - Filtering
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-1616AB-1A | Low Profile, High Current, Shielded, Low DCR, High Saturation | 0,1uH...2,2uH, Idc=35A...6A | 1616 | AEC Q200 | |
| IHLP-2020CZ-5A | Low Profile, High Current, Shielded, Low DCR, High Saturation | 0,047uH…2,2uH, Idc=15A...3A | 2020 | AEC Q200 |