EPB - Electrical Park Brake - PI Filter
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-2525CZ-5A | Low Profile, High Current, Shielded, Low DCR, High Saturation | 0,56uH...10uH, Idc=12A...4,5A | 2525 | AEC Q200 | |
| IHLP-4040DZ-5A | Low Profile, High Current, Shielded, Low DCR, High Saturation | 0.47u...47uH, | 4040 | AEC Q200 | |
| IHLP-5050FD-5A | Low Profile, High Current, Shielded, Low DCR, High Saturation | 0.22…22µH, | 5050 | AEC Q200 |