Power Supply - Reverse Polarity Protection
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQD50P04-09L | P-Ch, Tj=175°C Power MOSFET, Low Leakage Current | P-Ch,Rds on =0,06Ohm | TO-252 (DPAK) | AEC-Q101 | |
| SQJ463EP | Fully AEC Q-101 Qualified, Low Thermal Resistance, Fast Switching | P-Ch,Rds on =0,065Ohm | PPAK1212-8 | AEC Q101 |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| V10D45C | Low Profile, Low Vf, High Current Densit | Vf=0,478V | TO-277A (SMPC | AEC Q101 |
TVS Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SM5S10HE3 | High Surge, Low Vf, Low Leakage, High Reliability, Broad Range of Breakdown Voltages | Vbr=27V, Ifsm=500A | DO-218AB | AEC Q101 | |
| SM8S10HE3 | High Surge, Low Vf, Low Leakage High Reliability, Broad Range of Breakdown Voltages | Vbr=27V, Ifsm=700A | DO-218AB | AEC Q101 |