Wheel Control Unit - PI-Filter
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-5050FD-5A | Low Profile, High Current, High Transient Current Spike Cabable, Shielded, Low DCR | 0,1uH...10uH, Idc=43A...7A | 5050 | AEC Q200 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-5050FD-5A | Low Profile, High Current, High Transient Current Spike Cabable, Shielded, Low DCR | 0,1uH...10uH, Idc=43A...7A | 5050 | AEC Q200 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®