DC/DC Converter - Reverse Polarity Protection
Schottky diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| V8PM10HE3 | High Current Density Surface Mount Trench MOS Barrier Schottky | Rectifier Ultra Low VF = 0.50 V at IF = 4 A | TO-277A (SMPC) | AEC-Q101 | |
| VSSAF5M12HM3 | Surface Mount Trench MOS Barrier Schottky Rectifier | Rev. Voltage 120V, IF(AV) 5.0A VF at IF 0.64, Trench | DO-221AC | AEC-Q101 |