Main Control Unit - Load Dump TVS

Load Dump TVS

Product NameStatusDescriptionFeaturesPackageQ-Level
SM5S..AT Surface Mount PAR® Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions Vwm: 10V to 43V; Vbr: 11.1V to 52.8V Pppm(10x1000us): 3600W DO-218AC AEC Q101
SM6A27THE3 Surface Mount PAR® Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions Vwm: 22V; Vbr: 27V; Pppm(10x1000us): 4600W DO-218AC AEC Q101
SM6S..AT Surface Mount PAR® Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions Vwm: 10V to 43V; Vbr: 11.1V to 52.8V Pppm(10x1000us): 4600W DO-218AC AEC Q101
SM8A27THE3 Surface Mount PAR® Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions Vwm: 22V; Vbr: 27V Pppm(10x1000us): 6600W DO-218AC AEC Q101
SM8S..AT Surface Mount PAR® Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions Vwm: 10V to 43V; Vbr: 11.1V to 52.8V; Pppm(10x1000us): 6600W DO-218AC AEC Q101