MENU

Multicell battery Monitors - Voltage Detection

Resistor

Product Name Status Description Features Package Q-Level
MCA 1206 AT

Professional Thin Film Chip Resistors

Resistance 2.43ohm to 1.0Mohm; 0.1W to 0.4W

0402-1206

AEC Q200

MCS 0402 AT
MCT 0603 AT
MCU 0805 AT
Professional Thin Film Chip Resistors

Resistance 2.43ohm to 1Mohm; 0.1W to 0.4W

0402-1206

AEC Q200

MMA 0204 HV,
MMB 0207 HV - Prof
Professional High-Voltage Thin Film MELF Resistors

Resistance 340ohm to 10Mohm; 0.4W to 1.0W

0204/0207

MMU 0102
MMA 0204
MMB 0207 - Prof
Professional Thin Film MELF Resistors

Resistance 0.1ohm to 15Mohm; 0.3W to 1.0W

0102/0204/0207

RCV e3

High Voltage (up to 0.5 kV) Thick Film Chip Resistors

Resistance 100Kohm to 10Mohm; 0.125W to 0.25W

0805/1206

TNPW

Lead (Pb)-Bearing High Stability Thin Film Chip Resistors

Resistance 10ohm to 3.01Mohm; 0.063W to 0.33W

0402-1210