POWER SUPPLY - EMI Filtering
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP2525EZ-01 | Low Profile; High Current; Low DCR; High Transient Current Spike Capable, Shielded; |
0,56µH...10µH, Idc=12A...4,5A |
SMD 2525 |
AEC Q200 | |
| IHLP4040DZ-01 | Low Profile; High Current; Low DCR; High Transient Current Spike Capable, Shielded; |
0,19µH...10µH, Idc=90A...12A |
SMD 4040 |
AEC Q200 | |
| IHLP5050FD-01 | Low Profile; High Current; Low DCR; High Transient Current Spike Capable, Shielded; |
0,1µH...10µH, Idc=120A...15,5A |
SMD 5050 |
AEC Q200 |
Related Information