Searching . . .
Automotive     ComputerConsumerIndustrialMedicalTelecommunications

CONTROLLER / ASICS - Filtering


Inductor

Product Name Status Description Features Package Q-Level
IHLP1616AB-11 Low Profile; High Current; Shielded;
Low DCR; High Saturation;
0,047µH…2,2µH, Idc=15A…3A SMD
1616
AEC Q200
IHLP1616BZ-01 Low Profile; High Current; Shielded;
Low DCR; High Saturation;
0,1µH...2,2µH, Idc=35A…6A SMD
1616
AEC Q200

Tantalum Capacitor

Product Name Status Description Features Package Q-Level
293D Low Profile; Low Leakage Current;
Automotive specified
4V-50VDC ; 0,1µF-680µF SMD
A/B/C/D/E Case
AEC Q200
TH3 150°C rated, Low ESR;
100% surge current tested,
10V-50VDC; 0,33-100µF; SMD
A/B/C/D/E Case
AEC Q200
TR3 Low Profile, Low Leakage Current,
low ESR , Automotive specified
4V-50VDC ; 0,47µF-680µF SMD
A/B/C/D/E Case
AEC Q200

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Related Information